August, 2002 - CPI Introduces T-Series SteelFrame Cabinet - An Affordable Solution to Equipment Storage Requirements | Chatsworth Products

CPI Introduces T-Series SteelFrame Cabinet - An Affordable Solution to Equipment Storage Requirements

 

 

T-SERIES_PIC_WEB.jpgGEORGETOWN, Texas - Chatsworth Products, Inc. (CPI), a 100% employee-owned leading manufacturer of structural support systems for technology equipment, announces the release of the new SteelFrame T-Series Cabinet.

Designed with CPI Style, the SteelFrame T-Series Cabinet was specifically developed for applications requiring a simple and cost-effective solution for mounting and securing electronic and network equipment. While decidedly affordable, the SteelFrame T-Series offers the quality design, construction, materials and workmanship common to all CPI products.

An ideal storage solution for EIA 19" rack-mountable equipment, the SteelFrame T-Series Cabinet is available in two widths: 24" and 27.3". Cabinets are available with three usable depths: 22.6", 30", and 36" and two height options: 78" and 84". The T-Series can be utilized as a standard 4-post cabinet, an open architecture 4-post frame, or, as a 2-channel rack by simply sliding the mounting rails together. The basic frame without doors, side panels and top create a sturdy, economical 4-post open mounting system.

To accommodate expanded equipment storage, SteelFrame T-Series cabinets of the same height and depth can be bayed using the Multi-Bay Attachment Hardware Kit, included with each cabinet. In CPI style, vertical cable management is included with every T-Series cabinet.

While the 27.3" wide cabinet features a high capacity vertical cable manager, the 24" wide server cabinet includes vertical cable management in a streamlined package. With an internal load bearing weight capacity of 2000 pounds and made of high-grade, high-strength steel, the SteelFrame T-Series Cabinet provides sound structural integrity to support and protect valuable computer components.

CPI has also introduced new accessories specifically for SteelFrame T-Series cabinets, including a fan kit, a low-profile steel shelf, a caster set and a grounding and bonding kit.

Click here for technical information 

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Shannon Erdley
Public Relations Specialist
serdley@chatsworth.com
252-635-4264

©2017 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, CUBE-iT PLUS, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, Motive, Secure Array and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
10/20/2017 10:57:47 AM