August, 2009 - CPI’s N-Series TeraFrame™ Simplifies Deployment of Juniper Networks® EX8200 Ethernet Switches | Chatsworth Products

 

CPI’s N-Series TeraFrame™ Cabinet Simplifies Data Center Deployment of Juniper Networks® EX8200 Ethernet Switches

 

WESTLAKE VILLAGE, Calif. – August 2009 - Chatsworth Products, Inc. (CPI), a global manufacturer providing voice, data and security products and service solutions that optimize, store and secure technology equipment, now offers the N-Series TeraFrame™ Network Cabinet, designed to accommodate the Juniper Networks® EX8200 line of modular Ethernet switches.

 

Engineered specifically for switches using side-to-side airflow, the N-Series TeraFrame with integrated Network Switch Exhaust Duct captures hot exhaust air from the side of the switch and re-directs it away from the cabinet, converting side-to-side airflow into a front-to-rear airflow pattern in hot aisle/cold aisle layouts. The Juniper-compatible N-Series TeraFrame is designed with an additional three inches of space where the side of the switch and duct meet. This allows the EX8200 modular switches to fit perfectly within the N-Series while isolating hot exhaust and removing it from the space, eliminating re-circulation of exhaust air and maintaining safe equipment operating temperatures. The N-Series TeraFrame safely supports up to three eight-slot EX8208 switches or two 16-slot EX8216 switches in a single cabinet. “Many Juniper Networks customers are deploying the EX8200 in data centers designed for front-to-back cooling,” said Ramesh Padmanabhan, VP of Engineering for the Ethernet Platforms Business Group at Juniper Networks. “The Juniper-compatible N-Series TeraFrame provides a quick and easy customized cabinet solution for deploying EX8200 switches in these environments.”

The N-Series TeraFrame Cabinet also includes advanced cable management solutions that simplify installation and maintenance while providing maximum cable capacity. Featuring offset doors and side panels, the cabinet supplies open space around each EX8200 switch, increasing airflow and simplifying access to equipment and cabling. In addition, CPI’s Juniper-compatible N-Series TeraFrame Cabinet includes Snap-on plastic T-shaped Cable Management fingers that align with each RMU so that cables can be easily divided and organized by line card. Cables can be routed effortlessly to other cabinets using the cable access ports around the perimeter of the top panel.

For more information about CPI’s Juniper-compatible N-Series TeraFrame Network Cabinet, please visit www.chatsworth.com/juniperteraframe.

Juniper-Compatible N-Series
CPI's Juniper-compatible N-Series TeraFrame  

Juniper Networks, Inc. is the leader in high-performance networking. Juniper offers a high-performance network infrastructure that creates a responsive and trusted environment for accelerating the deployment of services and applications over a single network. This fuels high-performance businesses. Additional information can be found at www.juniper.net.

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Shannon Erdley
Public Relations Specialist
serdley@chatsworth.com
252-635-4264

©2017 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, CUBE-iT PLUS, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, Motive, Secure Array and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
10/22/2017 10:37:01 AM