December 2010 - GlobalFrame™ Cabinet System - Ready when you are. Everywhere you are. | Chatsworth Products

 

GlobalFrame™ Cabinet System - Ready when you are. Everywhere you are.

GLOBALFRAME_DUCTCAB_LEFT_RGB72_300.jpgWESTLAKE VILLAGE, California, US – December 2010 - Chatsworth Products, Inc. (CPI), a global manufacturer providing voice, data and security products and service solutions that optimize, store and secure technology equipment now offers, the GlobalFrame™ Cabinet System. The GlobalFrame Cabinet is an entirely new line of cabinets developed to meet current and future needs across a broad spectrum of unique markets.

CPI’s new GlobalFrame Cabinet System is an easy-to-use, cost effective, computer and network equipment storage cabinet that complies with data center, computer room and premise network equipment room requirements. GlobalFrame supports front-to-rear or front-to-top airflow, with a wide range of thermal, power and cable management accessories. The GlobalFrame is available in 30 popular frame sizes, several of which are stocked for quick shipment. With its durable design, high load ratings and a wide variety of accessories, GlobalFrame ensures a complete solution for your application.

The GlobalFrame is unique compared to other standard cabinet solutions and offers innovative thermal management without extensive customization. The Vertical Exhaust Duct configuration supports front-to-top airflow, isolating hot exhaust air as it exits the cabinet using CPI Passive Cooling®. This isolation creates a more uniform room air temperature, eliminates hot spots, allows higher temperature set points, increases chilled water temperatures and enables more hours of economizer cooling. The GlobalFrame is also available in a standard configuration with perforated metal front and rear doors which support front-to-rear airflow in a traditional hot aisle/cold aisle or enclosed aisle application.

GLOBALFRAME_FAMILY_RGB72.jpgGlobalFrame options include easy-to-remove split side panels which can be ordered with the cabinet or as an accessory. The GlobalFrame also features top panels with large cable knockouts for easy cabling and installation. Additionally, for faster equipment deployment, select the optional shock pallet, which allows the cabinet to be shipped with up to 2,000 lb (907.2 kg) of equipment pre installed.

The GlobalFrame Cabinet System is ready when you are, available here, there or anywhere. To create your ideal quick and easy storage solution contact CPI Technical Support or visit the CPI Website for assistance in selecting specific thermal, cable and power management accessories.

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Raissa Carey
Public Relations 
rcarey@chatsworth.com
512-591-9525

©2018 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, Motive, Secure Array, CUBE-iT and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
2/18/2018 2:47:04 AM