February, 2007 - CPI's New Adjustable ServerRack and Adjustable QuadraRack™ | Chatsworth Products

Serve Multiple Applications, Provide Quick and Easy Installation and Integrated Grounding and Bonding . . . CPI’s New Adjustable ServerRack and Adjustable QuadraRack™


WESTLAKE VILLAGE, Calif. - February 2007 - Chatsworth Products, Inc. (CPI), a leading manufacturer sets the benchmark by providing superior structural support to organize, store and secure IT infrastructure equipment offers the new Adjustable ServerRack and Adjustable QuadraRack™ that serves multiple applications, allows for quick and easy installation and provides integrated grounding and bonding features.

Available in four heights and four depth range options, the Adjustable ServerRack and QuadraRack have the ability to serve multiple storage applications. In order to match equipment mounting requirements the racks front-to-rear mounting channels can be adjusted in .98" (25 mm) increments, up to 5.91" (150 mm) for each depth range, with an overall depth adjustment range from 15.75" (400 mm) to 42.32" (1075 mm) during assembly. Each RMU is marked and numbered on the mounting channels, making it easy to locate and position equipment. A second set of holes along the sides of the mounting channels permit the addition of optional side-mounted Equipment Support Rails which use no additional RMU space. Once assembled, mounting channels on the Adjustable ServerRack and QuadraRack are fixed in place to securely surround and protect equipment.

Quick and easy assembly of the Adjustable ServerRack and QuadraRack is made possible with the welded front and rear equipment mounting frames that permits self-squaring. The average assembly time is only 20 minutes and involves four brackets to connect the front and rear corners of the rack. Designed with eight mounting studs the Adjustable ServerRack and QuadraRack requires just eight nuts and 12 bolts to complete assembly.

CPI's Adjustable ServerRack and QuadraRack also contain integrated grounding and bonding features including a Two Mounting Hole Ground Terminal Block and Antioxidant Joint Compound to connect the rack to the Telecommunications Grounding Busbar. Rack components are bonded together during assembly and have two masked ground attachment points.

CPI's Adjustable ServerRack and Adjustable QuadraRack each provide up to 2,000 lb (907.2 kg) of strength in an open four-post frame with solid front and rear support, which allows easy access to equipment and cabling in data centers and equipment rooms. The Adjustable ServerRack offers square-punched holes so that mounting hardware can be changed to match specific computer server and data storage equipment mounting requirements, while the Adjustable QuadraRack has threaded mounting holes to simplify installation of patch panels, fiber enclosures and network switches.

Several accessories have been designed for the Adjustable ServerRack and QuadraRack including solid and vented shelves, Equipment Support Rails and a Cable Runway Mounting Bracket. To support a wide range of equipment storage applications use the Adjustable ServerRack and Adjustable QuadraRack in combination with CPI's two-post Rack Systems, Cable Management, Cable Runway and accessories.

Use CPI's Product Configurator at www.chatsworth.com/configurator to customize an Adjustable ServerRack or Adjustable QuadraRack to fit your needs.
 

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Shannon Erdley
Public Relations Specialist
serdley@chatsworth.com
252-635-4264
©2017 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, CUBE-iT PLUS, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, Motive, Secure Array and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
10/18/2017 2:11:06 AM