January, 2006 - CPI's TeraFrame Cabinet System-Infinite Configurability without Infinite Waiting | Chatsworth Products

CPI's TeraFrame™ Cabinet System
Infinite Configurability Without Infinite Waiting

 

WESTLAKE VILLAGE, Calif. - January 2006 - Chatsworth Products, Inc. (CPI), a leading manufacturer of systems
designed to organize, store and secure IT infrastructure equipment adds the TeraFrame™ Cabinet System to its
product offering.

CPI's new TeraFrame Cabinet System is infinitely configurable and can be personalized to meet specific data center needs arriving quickly to meet your busy schedule.*  Available in three different widths (600, 700 and 800 mm), 12 heights and 17 depths, choose from 612 standard sizes to configure a customized solution.

Designed to solve thermal issues in the data center and lessen the need for expensive cooling equipment, the TeraFrame Cabinet offers advanced thermal control with no single point of failure, thus delivering a Tier 4 solution for high density applications and protecting expensive computer equipment. Choose from a variety of options and accessories to achieve maximum cooling.

CPI's Snap-In Filler Panels block airflow through open rack-mount space, keeping hot air in the rear of the cabinet. Secure filler panels to the square-punched equipment mounting rails of the TeraFrame by snapping into place, eliminating the possibility of misplacing hardware. When used together with the Air Dam Kit, airflow is blocked around the top, bottom and sides, directing cool air to equipment.

TF Cab Solid Dr BLK 

TeraFrameTM Cabinet 
System
 

To seal cable openings in access floors use the KoldLok® Raised Floor Grommet. This double-layer closure
seals around cables to prevent the escape of cold air, thereby reducing cooling costs and increasing cooling
performance. The KoldLok Raised Floor Grommet is easy to install over existing holes without re-cabling and
permits large cable bundles and power connectors to pass through openings.

Move hot exhaust air from the rear of the cabinet to a drop ceiling plenum or high point in the room with CPI's
patent pending Vertical Exhaust Duct System. This system attaches to the top of 1200 mm deep TeraFrame
Cabinets and should be used with a perforated front door, solid rear door and solid side panels. CPI's patent
pending Airflow Director is included and mounts at the bottom of the cabinet to direct hot exhaust air into the
space between the back of equipment and the rear door.

CPI's patent pending Internal Air Duct channels cold air from the access floor plenum to the top half of the
TeraFrame, reducing hot spots in high heat density applications. Adjustable doors allow users to manipulate and
direct cold air to the front of equipment

 

panel 

 airdam 

 koldlok (1) 

  Snap-In Filler Panels 

 Air Dam Kit 

 KoldLok® Raised Floor Grommet    

TeraFrame Vertical Exhaust Duct 

 director 

 internal duct 

 Vertical Exhaust Duct System 

 Airflow Director 

  Internal Air Duct 












 

 

 

 

 

 




The TeraFrame Cabinet System offers cable management to keep network and power cables separate, control
power cord slack and support multiple power strips or PDUs for full power redundancy, while still allowing critical
one-way airflow throughout the cabinet space. Designed for fiber, Cat 6a UTP and all other media, the TeraFrame
Cabinet makes it easy to trace cables during moves, adds or changes.

Choose CPI's Vertical Cable Manager to guide cables into each rack-mount space using T-shaped cable
fingers. Attach to equipment-mounting rails and adjust along cabinet sides. Create a front-to-back pathway
between two Vertical Cable Managers by adding Front-to-Back Cable Managers.

The Rack-Mount Cable Shelf used in conjunction with an Air Dam or Internal Air Duct creates a front-to-back
pathway for cables without compromising critical one-way airflow through cabinet space. The shelf offers brush
openings for cables along the front panel to prevent the loss of cold air and provide slack management for fiber
patch cords.

Support multiple strips/PDUs and create a separate pathway specifically for power strips and power cables along
the side of the TeraFrame Cabinet using CPI's Vertical Power Manager. This power manager attaches to the
cabinet frame and adjusts in depth to match equipment requirements.

 

    TF Vert Cable Mgr 

 

TeraFrame Front to Back Mgr 

 

TF Cable Shelf 

   vpm 

 Vertical Cable Manager 

 Front-to-Back Cable Managers 

 Rack-Mount Cable Shelf 

 Vertical Power Manager 

From the welded steel construction down to the door hinges, TeraFrame adds to the strength, support and security
of IT equipment and cabling. Precisely designed latches provide multiple security and key management options.
All TeraFrame door options have hidden hinges that cannot be tampered with and the captive hinges eliminate
loose parts. Swing handles cannot be operated in the locked position and locking recessed spring-loaded latches
secure side panels onto the cabinets frame.

Monitor environmental security and network equipment conditions with the patent pending technology found in CPI's Remote Infrastructure Management (RIM-600) system. Internal and external sensors provide remote monitoring, logging and reporting of temperature, humidity, water, power outages, smoke detection, sound, motion, intrusion,
and streaming images from network cameras, with several customer configurable notification options.

With the capacity to connect up to 31 nodes to each host, monitor up to 256 environmental sensors, 2,048 IP addresses and port anywhere in the customers network, the RIM-600 presents an abundance of capacity and function without a large investment in host and node equipment.
 RIM-600 System Small 

To personalize the TeraFrame Cabinet System and receive a BOM, rendered drawings and selection of global
distributors use CPI's Product Configurator at www.chatsworth.com/configurator. For additional information about
the TeraFrame Cabinet System or other CPI products visit www.chatsworth.com.

*TeraFrame orders shipping within the 48 contiguous states and District of Columbia may have a shorter delivery time when selected from the standard part matrix.  All products quoted are subject to availability based on manufacturing capacity and shipping dates should be considered estimates only.  For large order volumes requiring logistics coordination, Chatsworth Products, Inc. (CPI) reserves the right to negotiate scheduled shipment quantities and intervals.  

While every effort has been made to ensure the accuracy of all information, CPI does not accept liability for any errors or omissions and reserves the right to change information and descriptions of listed services and products.

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Raissa Carey
Public Relations 
rcarey@chatsworth.com
512-591-9525

©2017 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, CUBE-iT PLUS, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, Motive, Secure Array and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
12/14/2017 5:21:55 AM