January, 2008 - Connect One, Eight or 16 Computers with CPI’s New LCD/KVM Console | Chatsworth Products

Connect One, Eight or 16 Computers with CPI’s New LCD/KVM Console

 

WESTLAKE VILLAGE, Calif. – January 2008 – Chatsworth Products, Inc. (CPI), a leading manufacturer that sets the BENCHMARK by providing superior structural support to organize, store and secure IT infrastructure equipment offers the new LCD/KVM Console that supplies easy access to multiple rack-mount peripherals using only 1 RMU of rack-mount space.

 

With convenient at-the-rack-access, CPI’s LCD/KVM Console is available in single port, eight port or 16 port KVM versions and provides access to multiple computers using a single set of rack-mount peripherals. Available in high resolution (up to 1280 x 1024 SXGA) 15”, 17” or 19” LCD displays, the 19” EIA rack-mount shelf combines the LCD display panel, keyboard and built-in touch pad in 1 RMU unit, presenting customers with numerous options in a space saving design.

To increase ease-of-use and manageability, built-in dual slides allow the LCD display and keyboard tray to open independently. These dual slides permit the LCD panel, which is protected behind a tempered glass panel, to fold up for effortless viewing, while a keyed lock allows the unit to be easily secured in the closed position for storage.

/uploadedImages/Files/13715P_RGHTOPEN_RGB72(1).jpg 

The KVM switch is designed to access multiple computers, features an on-screen display menu and supplies password protected access. Using a single cable connection (VGA to VGA/PS2 or VGA to VGA/USB), CPI’s KVM switch connects to computers with either PS/2 or USB keyboard and mouse connections, allowing for maximum flexibility within a single LCD/KVM Console. The unit supports DOS, Windows, HP Unix, Linux, Novel 3.12-6 and SUN operating systems. CPI’s KVM switch also presents users with the ability to search for computers by name or using hot key controls including auto scan. The 106 key keyboard with numeric pad and mouse emulations allows for simultaneous system boot-ups and offers the ability to add or remove computers with USB keyboard and mouse connections, without powering down the KVM switch or attached computers.

For more information about CPI’s LCD/KVM Console, please visit www.chatsworth.com/console

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Shannon Erdley
Public Relations Specialist
serdley@chatsworth.com
252-635-4264

©2017 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, CPI, CPI Passive Cooling, eConnect, RMR, MegaFrame, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame, GlobalFrame, CUBE-iT PLUS, Evolution, OnTrac, QuadraRack and Velocity are federally registered trademarks of Chatsworth Products. Simply Efficient, Secure Array, EuroFrame, Clik-Nut and Motive are trademarks of Chatsworth Products. All other trademarks belong to their respective companies.
7/10/2017 1:25:08 AM