July, 2002 - CPI'S Award-Winning MegaFrame Now Available in a Narrow Footprint | Chatsworth Products

CPI'S Award-Winning MegaFrame® Now Available in a Narrow Footprint

 

 

GEORGETOWN, TX - Chatsworth Products, Inc. (CPI), a 100% employee-owned leading manufacturer of structural support systems for technology equipment, announces a narrow footprint addition to the industry-acclaimed MegaFrame® family of cabinet solutions.

CPI is the industry leader in providing solutions for organizing, storing and securing electronic components used in the data and telecommunications industries, now adds the SlimFrameTM C-series cabinets to its product line. The SlimFrame C-series Cabinet provides unparalleled quality in the areas of design, construction, materials, and workmanship.

With the introduction of the SlimFrame addition, the MegaFrame is now available in a narrower footprint. Designed with CPI Style in mind, SlimFrame assures that mission critical hardware is safe and secure in a package conveniently corresponding to the standard raised floor tile width. Even without a raised floor environment, if space is at a premium and cable management is not an overriding issue, the SlimFrame supports requirements to stack more file servers per row of cabinets.

The SlimFrame cabinet system provides an ideal storage solution for EIA standard 19" rack-mountable equipment and is configurable to meet a wide variety of application requirements.

The cabinet can bay to any existing MegaFrame to meet the demand for data storage expansion. Multiple SlimFrame cabinets can easily bay together by selecting variations without side panels and using the included multi-bay attachment hardware kit. Bayed cabinets or frames can accommodate the patent-pending MegaFrame vertical cable management ring sections. Three depths are offered: 22", 30" and 36", as well as three height options: 84", 78", and 72". A variety of door styles are available to support different thermal management and security requirements. Standard quick-release doors make it easy to customize the cabinets for doors to open from either the right or left.

Made from 6061-T6 high-grade aluminum and 6063-T5 high strength aluminum extrusion, the SlimFrame C-Series Cabinet System delivers rugged durability and good looks in a lightweight, easy-to-handle package. A 1000 pound static load rating and 24" width equals more file servers per square foot of data center floor space.

The SlimFrame can be utilized as a standard four-post cabinet, or, as a two-channel rack by simply sliding the mounting rails together. To create an Open Mounting System, the basic frame without doors, side panels and top would be purchased.

A full range of accessories is available to complement and integrate with the SlimFrame C-series Cabinet System. Accessories include a fan kit, sliding shelves, caster set, and vertical mounting rails. Ships fully assembled.

The new SlimFrame C-series addresses issues of space limitations and cable management needs while simultaneously providing exceptional flexibility to accommodate changes as system requirements grow.

Features:

  •    Maximizes space utilization for storing and securing file servers without sacrificing CPI Style
  •    Consumes 24" of floor space to correspond with raised floor tile boundaries
  •    Easily bays to an existing MegaFrame to support layout scalability
  •    Accommodates clustering for additional growth within your data center environment
  •    Provides application and layout flexibility with 486 standard product variations
  •    Static load rating of 1000 lb
  •    Durable, high strength, lightweight aluminum construction provides structural integrity to support and protect your computer components


Click here for technical information

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Raissa Carey
Public Relations 
rcarey@chatsworth.com
512-591-9525

©2018 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, Motive, Secure Array, CUBE-iT and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
1/19/2018 8:42:48 PM