June, 2003 - Cube-iT Compact Cabinet - CPI Announces The Ideal Cabinet For Small Spaces | Chatsworth Products

Cube-iTTM Compact Cabinet - CPI Announces The Ideal Cabinet For Small Spaces

 

 

CHATSWORTH, Calif. - Chatsworth Products, Inc. (CPI), a 100% employee-owned leading manufacturer of structural support systems for technology equipment, announces the release of the enhanced version of the Cube-iT Plus Cabinet System.

The Cube-iT Plus Cabinet is the ideal solution for limited space applications. Measuring 24 inches wide by 18, 24 or 30 inches deep and 24, 36 or 48 inches high, the Cube-iT Plus Cabinet features dual-locking doors to provide complete security for the equipment inside. The strong, exceptionally rigid steel cabinet can hold 200 pounds of equipment.

Easy, one-person installation is designed into the Cube-iT Plus Cabinet through the use of a unique patent-pending latchable hinge pin. The pin allows a 5 inch-deep sub-panel to be removed and mounted onto the wall. The sub-panel features twelve knockouts for various conduit sizes, six each on the top and bottom, to provide easy cable entry and exit. Separate rubber edge protection is included for applications where conduit is not used. Swing-out doors allow for easy front and rear access to cables and equipment.

Available with universal #12-24 tapped rails and multiple door styles, the Cube-iT Plus Cabinet has an optional side-mounted fan kit for cooling internal equipment and an inside light to illuminate the interior for easy viewing of equipment. Additional accessories include a filter kit, an eight-outlet power strip, an interior accessory mounting bracket as well as horizontal cable managers and shelves.

Click here for technical information

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Raissa Carey
Public Relations 
rcarey@chatsworth.com
512-591-9525

©2017 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, CUBE-iT PLUS, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, Motive, Secure Array and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
11/17/2017 11:29:59 AM