June, 2003 - Sliding Shelf Featuring Revolutionary Cable Management Solution Now Available From CPI | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Sliding Shelf Featuring Revolutionary Cable Management Solution Now Available From CPI

 

 

GEORGETOWN, TX - Chatsworth Products, Inc. (CPI), a 100% employee-owned leading manufacturer of structural support systems for technology equipment, announces the availability of its 32" Deep MegaFrame® Sliding Shelf. Keeping ease of access, maintenance and troubleshooting in mind-while maintaining valuable surface space-the new shelf offers a built-in easy-slide feature to extend and retract the unit. The shelf's movement is facilitated by a uniquely efficient undercarriage belt, composed of an UL94V-2 rated polycarbonate material, and easily accommodates cable bundles of up to 1.00" in diameter.

Offered as another key accessory to enhance the industry-favorite MegaFrame cabinet product line and designed with CPI Style in mind, the Deep Sliding Shelf addresses cable storage in an efficient, simple and aesthetically pleasing manner. Requiring only a screwdriver to assemble, the shelf includes a cable management mechanism that extends and retracts more naturally than other hinged shelving solutions currently available. The shelf's cable management mechanism does not take up additional rack space; and cables do not kink, twist or become cut in the process of shelf extension and retraction.

Made of strong, heavy gauge aluminum, the shelf has an excellent load-to-weight support ratio of 6 to 1. The 25 pound shelf can support up to 160 pounds while taking up less than 2 RMU (1 RMU=1.75") of space. The shelf extends a full 32" and locks in the closed or fully extended position using easily accessible front lock levers. The shelf is offered in two dimensions: 19" W x 32" D with a 52" L cable management belt and 23" W x 32" D with a 52" L cable management belt. Cables can be quickly added with a simple flip of the eight molded clips attached to the shelf's belt.

Click here for technical information

 

 32" Sliding Shelf

CPI's new 32" Deep MegaFrame Sliding Shelf addresses cable storage needs with ease of access, maintenance and troubleshooting in mind. The shelf offers a built-in easy-slide feature to extend and retract the unit eliminating the kinks, twists and cuts often caused by shelf extension and retraction.
About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Raissa Carey
Public Relations 
rcarey@chatsworth.com
512-591-9525

©2018 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, Secure Array, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, Motive, CUBE-iT and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
9/18/2018 11:41:11 PM