June, 2007 - Monitor and Automate Access to Cabinets with CPI's New Electronic Locking System | Chatsworth Products

 

Monitor and Automate Access to Cabinets with CPI's New Electronic Locking System

WESTLAKE VILLAGE, Calif. - June 2007 - Chatsworth Products, Inc. (CPI), a leading manufacturer that sets the benchmark by providing superior structural support to organize, store and secure IT infrastructure equipment offers the Electronic Locking System to automate access control and monitoring for CPI Cabinets in the data center. 

The Electronic Locking System for CPI Cabinets is an IP addressable locking solution that increases security by providing automated access control and monitoring for cabinets in the data center. Managed with software through an Ethernet connection, the Electronic Locking System eliminates physical keys by assigning each user, group or guest access codes or proximity cards to open specific cabinets, while maintaining a detailed data log of access attempts, configuration changes and modifications to cabinet handle status. Since access rights are assigned with software, administrators can quickly update system configurations and user privileges as desired.

    Electronic Locks     

Customized to meet individual site requirements and customer needs, CPI's Electronic Locking System combines five modular components, including the Communications Module, Electronic Lock Upgrade Kit, Electronic Lock Control Module, Keypad Module and Proximity Card Reader Module. The Communications Module provides a single IP addressable network connection and is used to setup and configure the Electronic Locking System. Each Communications Module can support any combination of up to 64 Electronic Lock Control, Keypad and Proximity Card Reader Modules to control access to 256 cabinets (512 handles) and generates alarm outputs for unauthorized entries. Additional Communication Modules can be added as the network grows and more access is required.

The mechanical lock on the cabinet's swing handle is replaced with the Electronic Lock Upgrade Kit, an electronic solenoid/latch that releases the door's spring-loaded swing handle when the correct access code is entered on a networked computer, Keypad Module or Proximity Card Reader Module. Connect up to eight Electronic Lock Upgrade Kits to the Communications Module using the Electronic Lock Control Module which activates the solenoids that open the cabinet handles. Each handle can have up to five access codes and can be assigned to 24 user groups. The Electronic Lock Control Module also reports the opened or closed status of the handle.

User access codes are entered through a Keypad Module located on or near the cabinet to open any of the cabinet handles on the attached Electronic Lock Control Modules, or use the Proximity Card Reader Module and issue proximity cards to each user or guest as keys. The proximity cards can be programmed with a specific handle access code or with up to 24 user group codes to open multiple cabinets. Proximity cards can also be programmed to open handles a specific number of times, expire after a certain number of uses or on a particular date.

11 

 

12 

  

13 

  

14 

 

15 

 Communications Module 

 Electronic Lock Upgrade Kit 

 Electronic Lock Control Module 

 Keypad Module 

 Proximity Card Reader Module 

Use CPI's Electronic Locking System with the TeraFrame™ Cabinet System and the Enhanced SteelFrame Cabinet. Create a customized Electronic Locking System using the Product Configurator at www.chatsworth.com/configurator or find more information about this system at www.chatsworth.com/locks.

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Shannon Erdley
Public Relations Specialist
serdley@chatsworth.com
252-635-4264

©2017 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, CUBE-iT PLUS, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, Motive, Secure Array and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
10/21/2017 8:31:52 AM