March, 2003 - CPI Shakes The Industry With New Seismic Frame Enclosure Solution | Chatsworth Products

CPI Shakes The Industry With New Seismic FrameTM Enclosure Solution

 

 

Chatsworth Products, Inc. (CPI), a 100% employee-owned leading manufacturer of structural support systems for technology equipment, announces a seismic-rated addition to the industry-acclaimed MegaFrame® family of cabinet solutions. The compliant cabinet offers companies in areas of high seismic activity peace of mind and incorporates the unsurpassed cable management featured in the company's #1 selling MegaFrame cabinet line.

Zone 4 Compliant to Bellcore's GR-63-CORE, section 4.4.1.1, for Network Equipment Building Systems (NEBS), the Seismic Frame Cabinet System has been tested to withstand the stress of an 8.3 Richter scale earthquake.

The 19" W x 36"D x 84" H cabinet is built on a high-grade aluminum frame and features built-in cable management so as not to compromise valuable space for rack-mount units. The Cabinet also has adjustable front-to-rear vertical mounting rails that allow configuration as either a standard 4-post cabinet or 2-channel rack.

Offered in a standard EIA width of 19", the Seismic Frame Cabinet satisfies a variety of rack-mount requirements via the Multi-Mount rail design. Multi-Mount rails allow the flexibility to mount different servers and other equipment within the same cabinet.

The Seismic Frame Cabinet System has been designed with an interior reinforced steel frame to provide added structural rigidity and is capable of holding up to 800 lbs. of distributed internal weight. A variety of doors are available to facilitate the proper ambient airflow through the Cabinet.

The new Seismic Frame Cabinet System provides IT professionals in Zone 4-rated seismic areas with yet another innovation from CPI. With this latest offering, earthquake protection and a system solution to data and cable storage, security and management have been incorporated into a unique cabinet design.

Click here for technical information

 

 Seimic Cabinet

The new CPI Seismic FrameTM Cabinet, part of the industry-acclaimed MegaFrame® family of cabinet solutions, offers compliant peace of mind and satisfies a variety of rack-mount requirements via the company's exclusive Multi-Mount™ rail offering.


 

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Shannon Erdley
Public Relations Specialist
serdley@chatsworth.com
252-635-4264

©2017 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, CUBE-iT PLUS, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, Motive, Secure Array and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
10/21/2017 8:30:44 AM