May 2010 - N-Series TeraFrame® Network Cabinet Engineered for Cisco® Nexus 7018 Switch | Chatsworth Products

N-Series TeraFrame® Network Cabinet Engineered for Cisco® Nexus 7018 Switch

 

WESTLAKE VILLAGE, California, US – May 2010 - Chatsworth Products, Inc. (CPI), a global manufacturer providing voice, data and security products and service solutions that optimize, store and secure technology equipment now offers an N-Series TeraFrame® Network Cabinet engineered exclusively for the Cisco® Nexus 7018 Switch.

The new N-Series TeraFrame Network Cabinet for the Cisco Nexus 7018 Switch is designed and tested to deploy the Cisco Nexus 7000 Series 18-slot switch in a hot aisle/cold aisle layout, while also supporting a mix of patch panels and fiber enclosures above the switch. To meet Cisco’s Nexus 7018 Switch installation requirements, the N-Series TeraFrame provides a wide-framed cabinet solution that supplies vital high-density thermal management, cable management and robust physical support.

Constructed with an integrated Network Switch Exhaust Duct that captures and guides hot exhaust from the side of the switch out the rear of the cabinet, CPI’s N-Series TeraFrame converts side-to-side airflow into a front-to-rear airflow pattern.

N-Series TeraFrame Cabinet for Nexus 7018
CPI’s N-Series TeraFrame
for the Cisco Nexus 7018 Switch

This modified air path serves as an ideal solution for hot aisle/cold aisle configurations, allows unobstructed airflow and reduces hot air re-circulation within the cabinet, which is critical for maximum switch performance. To further enhance the flow of air and permit easy access to equipment and cabling, the cabinet includes offset removable doors and side panels that provide extra interior space around equipment.

In addition, the front and rear double doors are perforated, promoting maximum front-to-rear airflow and use less aisle space than a single door.

N-Series TeraFrame Airflow
Network Switch Exhaust Duct
creates front-to-back airflow

 

Although designed to manage airflow, CPI’s N-Series TeraFrame also features advanced cable management and equipment support solutions. To divide and organize cables by line card, the cabinet includes snap-on plastic T-shaped cable management fingers with openings that align with each rack-mount unit, while full length brush-sealed openings on the top panel allow large quantities of cables to safely enter and exit the cable management space. Equipped with two pair of 19 inch EIA equipment mounting rails and 42U or 45U of vertical mounting space, the cabinet provides heavy-duty front and rear support for equipment.

To match site requirements and simplify installation, the N-Series TeraFrame is available in two heights and three depths, and ships fully assembled and ready to install. For more information about CPI’s new N-Series TeraFrame Network Cabinet for the Cisco Nexus 7018 Switch visit www.chatsworth.com/ciscoteraframe.

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Shannon Erdley
Public Relations Specialist
serdley@chatsworth.com
252-635-4264

©2017 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, CPI, CPI Passive Cooling, eConnect, RMR, MegaFrame, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame, GlobalFrame, CUBE-iT PLUS, Evolution, OnTrac, QuadraRack and Velocity are federally registered trademarks of Chatsworth Products. Simply Efficient, Secure Array, EuroFrame, Clik-Nut and Motive are trademarks of Chatsworth Products. All other trademarks belong to their respective companies.
9/19/2017 4:34:50 AM