October, 2003 - New Keyboard+Tray and LCD Monitor/Shelf | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. We do not share information about your use of our site. You consent to cookies if you continue to use this website. X

 

Keyboard+Tray Requires Only 1 RMU Of Space 

LCD Monitor/Shelf Features 15-inch Screen

 

WESTLAKE VILLAGE, Calif. – October 6, 2003 – Chatsworth Products, Inc. (CPI), a 100% employee-owned leading manufacturer of structural support systems for technology equipment, announces the release of the Keyboard+Tray.  

Incorporating maximum functionality and space-saving design, the IBM-compatible (PC, XT, AT and PS/2) keyboard and tray requires only 1 RMU of combined space. Despite the unit’s minimal size, full-size keys ensure typing comfort. Additionally, the Keyboard+Tray features a built-in touch pad, eliminating the need for a mouse and separate tray. (No mouse tails to be concerned with). When not being used, the shelf easily slides into a rack or cabinet.

The Keyboard+Tray includes two PS/2 standard connectors (for one keyboard, one mouse) and ships fully assembled. Available for two-post and four-post systems.

Click here for more information 

As the perfect complement to the Keyboard+Tray, CPI's new 15" LCD Monitor/Shelf features an innovative rotating design and requires minimal RMU space. Typically, computer monitors must have 10 to 14 RMU of space when mounted in a cabinet or rack. By contrast, CPI's LCD Monitor Shelf – with a sleek, 15" screen – uses less than 2 RMU, freeing valuable space for other equipment.

The flat-panel monitor stores horizontally inside a cabinet or rack. When needed, the monitor is pulled out and rotated to a position in front of other mounted equipment. A unique friction plate holds the device at any angle. With the screen upright and pushed back against the equipment, space is created to allow full closing of the cabinet door. If the door has a plexiglass panel – or even one made of hi-flow perforated metal – data can be observed yet safety and security remain undisturbed. 

The monitor also features built-in, high-quality audio speakers – an additional space-saving feature.

The LCD Monitor/Shelf comes fully assembled. Available for two-post and four-post systems.

 

Click here for more information 

keyboard_tray (1) 

Incorporating maximum functionality and space-saving design,
the IBM-compatibleKeyboard+Tray from CPI requires only 1 RMU
of space and features a built-in track pad, eliminating the need
for a mouse and separate tray.
 

 

lcd_mon_shelf (3) 

As the perfect complement to the Keyboard+Tray, CPI's new 15" LCD
Monitor+Shelf
features an innovative rotating design and requires less
than 2 RMU,
freeing valuable space for other equipment. 

 

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Raissa Carey
Public Relations 
rcarey@chatsworth.com
512-591-9525

©2018 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, Secure Array, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, Motive, CUBE-iT and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
4/13/2018 10:13:51 PM