September, 2002 - CPI'S Megaframe Cabinet System Granted UL Seal of Approval | Chatsworth Products

CPI'S Megaframe® Cabinet System Granted UL® Seal of Approval

 

GEORGETOWN, TX - Chatsworth Products, Inc. (CPI), a 100% employee-owned leading manufacturer of structural support systems for technology equipment, announced that select models of its award-winning MegaFrame® Cabinet Systems now carry the Underwriter's Laboratory (UL® )Listed seal of approval for product safety. The UL listing assures that the MegaFrame Cabinet System meets an industry common measure which provides users a level of safety and protection for electrical components.

Meeting the needs of data and telecommunication environments by offering maximum mounting flexibility, the MegaFrame Cabinet System is shipped fully assembled. However, a patented corner attachment bracket allows for a partially assembled configuration which results in very easy onsite assembly.

The MegaFrame Cabinet System features built-in field adjustable cable management and the ability to support standard, universal, and specialty vertical mounting rails. An aluminum top panel featuring six edge-protected punch-out ports allows cables to easily be routed from overhead while the open base allows raised floor cable entry, exit and interior top to bottom ventilation. MegaFrame cabinets are available in 19" or 23" standard EIA rack widths and with removable side panels when baying multiple cabinets. The Cabinet has a static load rating of 1,000 lb and is made of aircraft-grade aluminum. This UL listing includes MegaFrame cabinets in all standard widths and depths and in heights ranging from 48 inches to 84 inches.

Quick-release doors can easily be oriented to open to the left or to the right. For thermal management, the door options include perforated metal or vented plexiglass while solid plexiglass or solid metal door options provide a secure environment for valuable hardware components.

Click here for technical information 

 

 36" Deep MegaFrame 

The MegaFrame® Cabinet System from Chatsworth Products, Inc. (CPI) offers maximum flexibility, superior quality, intuitive cable management and a broad choice of sizes and shapes 

 

 

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Raissa Carey
Public Relations 
rcarey@chatsworth.com
512-591-9525

©2017 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, CUBE-iT PLUS, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, Motive, Secure Array and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
11/8/2017 12:18:24 PM