September, 2009 - New Enterprise Infrastructure Solutions Optimize Data Center Performance | Chatsworth Products

 

CPI's New Enterprise Infrastructure Solutions Optimize Data Center Performance

WESTLAKE VILLAGE, Calif. – September 2009 - Chatsworth Products, Inc. (CPI), a global manufacturer providing voice, data and security products and service solutions that optimize, store and secure technology equipment now offers comprehensive Enterprise Infrastructure Solutions to simplify data center operations and achieve optimum performance.


CPI’s Enterprise Infrastructure Solutions optimize the data center without compromising on pre-configured solutions that limit the ability to meet existing and evolving needs. Providing integrated global management of the IT architecture, CPI’s advanced Enterprise Infrastructure Solutions include the components necessary to meter, monitor and control equipment and devices around the world from a single location. A complete personalized Enterprise Infrastructure Solution can be built using CPI’s Software Systems, KVM Systems and Power Management Products along with Thermal Management and Cabinet and Enclosure Systems.

 Enterprise Infrastructure Solutions 

To successfully meter, monitor and control the entire enterprise, CPI’s Scalable Enterprise Management Application (SEMA) Software Systems offers equipment access across the entire organization, regardless of physical location. SEMA functions by storing critical information about each device in a searchable, centralized database, making it easy to locate equipment, measure and record temperature and humidity and provide comprehensive per-outlet (per device) power usage.

 

Easily find and access equipment using CPI’s KVM Systems. With patented technology, these space-saving, scalable and fully integrated KVM Systems provide optional IP capability and connections for up to 42 ports per switch in only 1 RMU of space. Deliver enterprise-wide infrastructure management by combining CPI KVM Systems and SEMA software to achieve console access to servers and network switches along with asset management and power monitoring.

In high power density applications, CPI’s Power Management Products supply basic, metered, monitored and controlled power solutions. These products meet a wide range of requirements from straightforward power distribution to real-time power monitoring and reporting across the enterprise all the way down to the device level. With the intelligence to manage anything from anywhere, CPI’s Power Management Products present current-usage reporting, power cycling and threshold alarms when used with SEMA-compatible controlled Power Distribution Units (PDUs).

Proper Thermal Management is vital to maintaining critical enterprise uptime. CPI Passive Cooling® Solutions provide airflow isolation and management techniques in cabinet spaces that allow customers to achieve 2 to 30 kW of cooling, without the need for supplemental cooling systems. By creating barriers between cold supply and hot exhaust air, complete isolation is achieved and only cold supply air is allowed to be directed through equipment. This isolation generates a consistent temperate throughout the room and permits higher set points on the cooling system. When using CPI Passive Cooling Solutions customers can reduce data center cooling costs up to 90%, and save up to 40% on total data center energy costs.

 

The cabinet platform the enterprise is built on is just as critical as the equipment it stores. Utilizing a cabinet that is precisely designed to fit equipment and works with the data center’s cooling system is crucial. To meet exact data center needs, CPI offers an extensive selection of Cabinet and Enclosure Systems that can be personalized with the options and accessories required to manage specific cabling needs, store critical equipment and overcome thermal and power issues. For high-density situations, CPI’s F-Series TeraFrame™ and T-Series SteelFrame Cabinet families present a variety of CPI Passive Cooling Solutions and cable management options to meet specific enterprise needs.

For more information about CPI’s Enterprise Infrastructure Solutions, please visit www.chatsworth.com/infrastructure-management.

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Raissa Carey
Public Relations 
rcarey@chatsworth.com
512-591-9525

©2018 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, Motive, Secure Array, CUBE-iT and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
1/16/2018 12:23:56 PM