September 2010 - One Part Number, One Package, One Complete Solution That’s a Snap! CPI’s New Velocity™ Standard Pack | Chatsworth Products

One Part Number, One Package, One Complete Solution 

That’s a Snap! CPI’s New Velocity™ Standard Pack

Velocity Standard PackWESTLAKE VILLAGE, California, US – September 2010 - Chatsworth Products, Inc. (CPI), a global manufacturer providing voice, data and security products and service solutions that optimize, store and secure technology equipment offers a new physical security solution, Velocity™ Standard Pack, an easy to use solution for managing equipment and cabling at the cross connect. Velocity Standard Pack includes Velocity Cable Management plus Standard Rack and installation hardware in one convenient package.

To tackle the everyday challenges of busy cabling professionals, CPI’s new Velocity Standard Pack offers one part number, one package, and one complete solution for fast and easy installation. Velocity Standard Pack is a cable management system that provides physical protection and pathway support for premise cable and patch cords while promoting loose bundling of cables. Velocity Standard Pack combines CPI’s industry leading Standard Rack with the easy-to-use, cost-effective, Velocity Cable Manager, offering a convenient, one-stop shop solution. Velocity Standard Pack includes a 45U x 19” EIA Standard Rack, a single or double-sided Velocity Vertical Cable Manager and concrete floor installation hardware. Velocity Standard Pack is ideal for small to medium size facilities in equipment rooms to support security, voice and network equipment.

CPI’s Standard Rack supports patch panels, fiber enclosures and network switches, is UL® Listed and is easy to set up and use. Numbered rack-mount spaces on the Standard Rack are printed on the equipment mounting channels providing the installer an easy way of positioning equipment in planned spaces.

Velocity Standard Pack PackagingVelocity Cable Managers are single and double-sided cable management troughs that control cable feed with a patented system of large cable openings that align with each equipment-mounting space on the rack. The sturdy, snap-on, hinged cover opens to the right or left, providing easy access to cables and a clean, finished look for a complete cable management system. To further enhance performance and longevity, the cable openings have rounded edges to protect cables, ensuring they will not deform or break.

The Velocity Standard Pack is offered in four variations with the single-sided or double-sided cable manager in either 3.6”W (91 mm) or 6”W (152 mm) versions and can easily be expanded by adding additional accessories. Cable managers can be mounted on either side of the Standard Rack.

Please contact CPI Technical Support for configuration assistance.

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Shannon Erdley
Public Relations Specialist
serdley@chatsworth.com
252-635-4264

©2017 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, CUBE-iT PLUS, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, Motive, Secure Array and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
10/22/2017 12:14:00 PM