CPI Improves the Design of its KVM System | Chatsworth Products
 

CPI’s KVM System Gets a Face-Lift

(CPI Products) Permanent link


2013 KVMChatsworth Products (CPI) recently gave its popular KVM System products a face-lift.

A modern, enhanced design is sure to please users who already praise the qualities of the system's previous style.

For better portability, the new design features a lighter body with a reduced chassis depth. In addition, the LCD console drawer is now 18.1" (460 mm), which allows for two-post rack mounting. The front handle is larger to provide easier grasp.

Another useful improvement is the new touchpad area and buttons, which are now larger and easier to control. A blue power LED on the front makes it easier to see when the system is powered. The keyboard is a bit more compact — now a "G" one — and the KVM membrane was aesthetically changed to a sleeker shape.

Other enhancements on the 2013 version include: 

  • "Gbm" 2-button touch pad Trackball (previously "bm" 2-button touch pad)
  • Capacitive touch membrane (previously membrane label only)
  • Fit for tapped rails (previously "one-man" installation kit) 

Products being affected by these updates are:

  • 17" LCD KVM Drawer
  • Analog KVM Switch
  • IP KVM Switch 

For a complete overview of CPI’s KVM System products, click here.

Raissa Carey, eContent Specialist  


Posted by Raissa Carey, eContent Specialist at 09/13/2013 06:48:34 AM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email techsupport@chatsworth.com for assistance with these matters.


1/20/2018 10:30:48 PM