Four Steps for Building a Cable Management Solution with CPI Rack Systems | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

Four Steps for Building a Cable Management Solution with CPI Rack Systems

(Cable Management) Permanent link
Evolution Cable Management

Well-managed and maintained networking cables and cords are critical to successful data center or computer room operation.

Additionally, organized cables can be easily traced from start to finish, making moves, adds and changes (MACs) easy, which saves valuable time and money. 

Here are four basic steps in building a reliable and flexible network solution:

1. Select a  two- or four-post rack. 

  • What type of equipment will be supported?
  • Does it require two- or four-point support, threaded or square-punched mounting, or a high load support? 

2. Choose a  vertical cable manager.

  • What type and how much cable will be used? 
  • Is a feature-rich solution such as the Evolution® Cable Manager needed? 
  • Or is a more basic solution like Vertical Cabling Section required?

3. Add  horizontal cable managers. 

  • Do you need a 1U, 2U or 3U manager?
  • Do you need the extra capacity of a double-sided manager?
  • Or is a more simple solution using jumper trays, wire management panels, rings or fingers sufficient?

4. Choose  accessories. 

  • Additional products may be needed to manage large amounts of cable. These include cable spools, lashing bars, Saf-T-Grip Strips, brackets and more.

Properly managing and maintaining cables and cords provides the critical support, reliability and flexibility needed to sustain and grow a network. 

Download the Cable Management Brochure for a complete product listing, or download the Quick Reference Guide.

Raissa Carey, eContent Specialist


Posted by Raissa Carey, eContent Specialist at 04/17/2015 11:48:33 AM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email techsupport@chatsworth.com for assistance with these matters.


5/26/2018 4:34:33 PM