New CUBE-iT Mini Equipment Enclosure Provides Options for Security Market | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. We do not share information about your use of our site. You consent to cookies if you continue to use this website. X
 

New CUBE-iT Mini Equipment Enclosure Provides Options for Security Market

(Applications, CPI Products, Security) Permanent link

Chatsworth Products introduced the CUBE-iT Plus™ Cabinet System several years ago to provide our customers in the telecommunications industry with a feature-rich, enclosed wall-mounted solution for securing communications equipment for a cross connect.

This popular product line expanded to include a larger, wall-mounted and floor-support cabinet that provides 40U of mounting area.

Cube-it Mini More recently, CPI introduced the CUBE-iT Mini Equipment Enclosure to the security market for securing digital video recorders (DVRs), servers and other electronic security equipment. The CUBE-iT Mini Equipment Enclosure is a free standing enclosure – it is placed on the floor, a countertop or shelf (cannot be wall-mounted) – and allows 8U of 19”W EIA rack-mount equipment to be securely located outside of the equipment room.

Product specifications include:

  • Hinged, locking front door with perforated panel
  • Hinged, locking rear door with three 2.7”(68 mm) diameter grommet-protected cable access ports 
  • Includes two pairs of #12-24 tapped equipment mounting rails to provide front and rear support for 19”W EIA-310-D compliant rack-mount equipment; mounting rails adjust in depth up to 32” (813 mm); includes #12-24 equipment mounting screws
  • Vents along the sides and on the rear door provide ventilation for equipment; add up to two Intelligent Fan Kits (ordered separately) to the top panel to increase air changes through the enclosure (airflow with fan is vent-to-fan, sides-to-top) 
  • Overall size: 17.2”H x 24.2”W x 36”D (437 mm x 615 mm x 914 mm)
  • Internal equipment space: 8U x 19”W EIA x 32”D (813 mm)
  • Maximum rack-mount equipment load: 80 lb (36.3 kg)
  • Material/construction: made from steel, riveted construction
  • Finish/color: Painted black

For questions about this product or other CPI products please email techsupport@chatsworth.com or call 800-834-4969 in the U.S. and Canada or 818-739-3400 outside the U.S. and Canada.  Kim Ream, Sr. eCommerce Specialist


Posted by Kim Ream, Sr. eCommerce Specialist at 10/11/2011 10:04:52 AM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email techsupport@chatsworth.com for assistance with these matters.


4/20/2018 8:59:13 PM