T-Series SteelFrame Cabinet Includes Door Hinges | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

T-Series SteelFrame Cabinet Includes Door Hinges

(Tech Tips) Permanent link

SteelFrame-Cabinet.jpgPeriodically, we receive calls from our customers pertaining to CPI's T-Series SteelFrame Cabinets in reference to missing door hinges.  Please note that if the cabinet is missing hinges, then there would not be any doors on the cabinets, as the doors are installed with these hinges.  If it is a frame only configuration, then no hinges or doors are included.  If you order a frame only configuration and plan to add doors later, then when doors are ordered, the doors will include hinges.

A T-Series SteelFrame Cabinet includes:

(1) Four-Post Frame
(4) Vertical Mounting Rails
(2) Removable, Lockable Side Panels
(1) Reversible, Lockable Front Door
(1) Reversible, Lockable Rear Door
(1) Vented Top Panel with six Cable Access Ports
(2) Vertical Half Height Cable Managers (narrow or wide)
(4) Leveling Feet
(1) Multi-Bay Attachment Hardware Kit
(1) Bag 50 #12-24 Screws (with tapped rails)
(1) Combo Kit of #12-24 and M6 Cage Nuts and Screws (with square-punched rails)

A frame only cabinet will not include a top panel, side panels or doors. Both versions arrive fully assembled.

You can configure your own SteelFrame Cabinet now. Trish Villarreal, Customer Service Manager


Posted by Trish Villarreal, Customer Service Manager at 11/08/2016 11:08:07 AM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email techsupport@chatsworth.com for assistance with these matters.


9/19/2018 12:19:24 AM