Logo
Login | Why Login?


Rack System Accessories

Complete your network support structure with a wide variety of CPI accessories. Options for CPI Rack Systems include cable management and runway; enclosures; shelves, trays and drawers; bracing and installation kits; active components; power management; and grounding and bonding.



Cable Management

CPI provides an end-to-end solution to help you organize cables and cords throughout your network. Various styles of cable management provide a convenient cable run within, between and around racks and cabinets for better cable performance.


Cable Runway & Tray

Cable Runway & Tray provides horizontal, vertical and backbone pathways from your data room to your workstations.

Cable Runway



Enclosures

Existing two-post racks can be retrofitted with doors and panels. Enclosures are available for single racks or for multiple bayed racks and cabling sections. Enclosure cooling products also are available to help ventilate equipment.

Rack Enclosure



Shelves, Trays & Drawers

CPI manufactures a wide range of shelves and trays to support equipment such as monitors and keyboards. The products are available solid or vented, with various load capacities, and in 19” or 23” widths.

Shelves, Trays, Drawers



Bracing & Mounting Kits

Rack Systems and rack-mounted equipment can be braced or mounted during installation to offer structural security.

 



Active Components 

CPI offers certain active components that can simplify your installations. These include LCD Monitor+Shelf and Keyboard+Tray.

LCD Monitor Shelf



Power Management

Power your active components with horizontal or vertical power strips. Power strip solutions feature options such as surge protection, circuit breakers, and standard or twist-lock plugs.

Power Management



Grounding & Bonding

The electrical protection of today’s high-speed cabling systems is an essential part of a properly designed and installed telecommunications infrastructure. In response to the increase in newer, more sensitive, highly integrated electronic equipment, CPI offers a comprehensive line of UL® Listed Grounding and Bonding Products, which help prevent transient voltage from damaging sensitive electronic equipment.

Grounding And Bonding


Additional Accessories

Rack Line-Up Spacer – bays two or more four-post racks together in a row. The Standard Rack Line-Up Spacer, P/N 16342-X02 can be used with the Adjustable ServerRack and QuadraRack.
Rack Base Dust Cover – prevents accumulation of dust and debris at the base of fixed four-post racks.
Equipment Support Rails - provides additional support for heavy rack-mount equipment for adjustable depth four-post racks.
Cable Runway Mounting Bracket - attaches CPI Cable Runway to the top of an adjustable depth four-post rack.

HomeAbout UsProductseCatalogApplicationsNews/EventsSupportPartners

© Chatsworth Products, Inc. |  Privacy PolicyWebmasterContact Us
Home Page About Us Products Catalog Applications News & Events Support Partners