CPI manufactures a wide range of shelves and trays to support equipment such as servers, monitors and keyboards. The products are available solid or vented, with various load capacities, and in 19” or 23” widths. CPI also offers lockable drawers for storage with added security.
Shelf Quick Reference Guide
– cost-effective product accommodating virtually any server on a two-post open system
- Manufactured of cold-rolled .075” steel
- Broader surface area to support server weight using split-pan design, with mounting in front and behind rack channels
- Adjustable mounting arms to adapt to your server’s depth
- Square holes at the front of the arms to fit any server’s cage nut
- 1 RMU or 2 RMU to support 80 lb or 120 lb respectively
|
|
– easily access up to 16 computers at the rack with this convenient set of rack-mount peripherals with integrated KVM, LCD and keyboard with touch pad
- Includes a 19" EIA rack-mount shelf with a 15", 17" or 19" LCD display and keyboard with a touch pad
- Uses only 1 RMU, maximizing valuable rack or cabinet space
- Connects to one, eight or 16 computers; multi-computer units include a KVM switch
- Dual slides allow the LCD display and keyboard tray to open separately; the slides also lock in the closed position
- Includes an internal universal power supply with an IEC 320 connector for international use: includes a power cord with NEMA 5-15P plug
- Monitor folds up for easy viewing and is protected by a tempered glass panel
- Keyboard supports 15 languages and includes built-in touch pad - no mouse required
- KVM switch features an on-screen display menu and password protection
- USB or PS/2 signal cables
- ROHS, CE/FCC, Ul/CUL/C-Tick Certified
- Available for four-post racks
|
|
– maximum space-saving design with monitor included
|
|
– maximum functionality and space-saving design with keyboard included
|
|
– secure software, backup media, and extra computer hardware and cables
- Compatible with any freestanding 19"-wide or 23"-wide Two-Post or Four-Post System
- Available in three heights: 2 RMU, 3 RMU or 4 RMU
- 20" deep lockable drawer extendable full depth for easy access to stored equipment
- Combined 100 lb load capacity for the top surface and drawer
- Optional divider insert for tape and CD media available as an accessory for 3 RMU and 4 RMU sizes
- Two keys included
|
|
– for mounting equipment in a four-post rack
|
|
– a wide assortment available
- Dozens of additional shelves available; for more details, visit CPI’s Online Mini-Catalog
- Single-sided or double-sided for depth and load capacity
- Solid or vented for airflow needs
- Fixed or sliding for access requirements
- Variety of depths and heights for different types of equipment
- Monitor- and keyboard-specific models with unique features to support these devices
|
|