Logo
Login | Why Login?


QuadraRack™ Frames

CPI four-post racks offer the strength and stability of a cabinet in an open architecture. Four-post racks provide easy access to cabling and equipment and unrestricted airflow for ventilation. They also permit the addition of a wide variety of CPI vertical cabling sections. CPI manufactures two styles of fixed four-post frames and two styles of adjustable depth frames to best meet your mounting requirements.

View Four-Post Selection Table



QuadraRack™ 4-Post Frame – available in one fixed depth and three heights; threaded rails

  • Manufactured from high-strength, lightweight aluminum
  • Width: 19” rack-mount
  • Depth: 29" (740 mm)
  • Height: 84" (2100 mm), 96" (2400 mm), 108" (2740 mm)
  • #12-24 tapped rails with RMU markings for fast mounting of patch panels, network switches and other equipment
  • Note: Not intended for use with rack-mount servers. To store rack-mount servers using a cost-effective four-post open frame, use the QuadraRack Server Frame (information below)
  • Up to 2,000 lb static load rating

Click to configure QuadraRack

Quadra Rack Four-Post Frame



QuadraRack™ Server Frame – available in one fixed depth and one height; square-punched rails

  • Manufactured with a combination of aluminum and steel
  • Width: 19” rack-mount
  • Depth: 29" (740 mm)
  • Height: 84" (2100 mm)
  • Square-punched (offset flange) rails with RMU markings for fast mounting of servers and other equipment
  • Horizontal braces for optimal strength
  • 1,000 lb static load rating

Quadra Rack Server Frame


Adjustable QuadraRack™ – adjustable depth during installation only, available in four heights and depths; threaded rails

  • All steel construction, fully bonded during assembly
  • Mounting channels adjusts in depth during assembly
  • Width: 19” rack-mount
  • Depth: ranges from 15.74" (400 mm) to 42.32" (1075 mm)
  • Height: 72" (1800 mm), 84" (2100 mm), 96" (2400 mm), 108" (2740 mm)
  • Threaded rails with RMU markings for mounting of equipment
  • 2,000 lb static load rating
  • UL Listed

Adjustable QuadraRack

 


 Adjustable ServerRack – adjustable depth during installation only, available in four heights and depths; square-punched rails

  • All steel construction, fully bonded during assembly
  • Mounting channels adjusts in depth during assembly
  • Width: 19” rack-mount
  • Depth: ranges from 15.74" (400 mm) to 42.32" (1075 mm)
  • Height: 72" (1800 mm), 84" (2100 mm), 96" (2400 mm), 108" (2740 mm)
  • Square-punched rails with RMU markings for mounting servers and other equipment
  • 2,000 lb static load rating
  • UL Listed

Adjustable QuadraRack


*NEW*Adjustable Rail QuadraRack™ (ARQR) – adjustable depth during and after installation; available in three heights and two depths; threaded rails

  • All steel construction, fully bonded during assembly
  • Mounting channels adjusts in depth during or after assembly
  • Width: 19” rack-mount
  • Depth: 23.62" (600 mm), 35.43" (900 mm)
  • Height: 72" (1800 mm), 84" (2100 mm), 96" (2400 mm)
  • Threaded rails with RMU markings for equipment mounting
  • Rear mounting rails can be adjusted in depth even after the rack has been bolted to the floor and can extend six inches beyond the rear of the frame
  • Includes Two Mounting Hole Ground Terminal Block
  • Includes Top-Mount Cable Waterfall Tray
  • Side Panels are available as an accessory
  • Ships flat on pallet
  • 2,200 lb static load rating
  • UL Listed

Adjustable Rail QuadraRack 300


 

*NEW*Adjustable Rail ServerRack (ARSR) – adjustable depth during and after installation; available in three heights and two depths; square-punched rails

  • All steel construction, fully bonded during assembly
  • Mounting channels adjusts in depth during or after assembly
  • Width: 19” rack-mount
  • Depth: 23.62" (600 mm), 35.43" (900 mm)
  • Height: 72" (1800 mm), 84" (2100 mm), 96" (2400 mm)
  • Square-punched rails with RMU markings for mounting servers and other equipment
  • Rear mounting rails can be adjusted in depth even after the rack has been bolted to the floor and can extend six inches beyond the rear of the frame
  • Includes Two Mounting Hole Ground Terminal Block
  • Includes Top-Mount Cable Waterfall Tray
  • Side Panels are available as an accessory
  • Ships flat on pallet
  • 2,200 lb static load rating
  • UL Listed 

Adjustable Rail QuadraRack 300


ExpandaRack Kits – converts a two-post rack into a four-post frame

  • An easy and economical way to transform any CPI Universal or Standard two-post rack into a QuadraRack 4-Post Frame
  • Two #12-24 tapped rails and top and bottom pans included
  • Top and bottom pans available without rails to convert two existing two-post racks of the same height into one four-post rack

Expanda Rack


Accessories

For QuadraRack™ Four-Post Frames (fixed)
Rack Line-Up Spacer – for QuadraRack Four-Post Frames (fixed) to bay two QuadraRacks together in a row. The Standard Rack Line-Up Spacer, P/N 16342-X02 can be used with the Adjustable ServerRack and QuadraRack.
Rack Base Dust Cover – for QuadraRack Four-Post Frames (fixed) to prevent accumulation of dust and debris at the base

For Adjustable QuadraRack™ or ServerRack
Equipment Support Rails - for Adjustable ServerRack or Adjustable QuadraRack to provide additional support for heavy rack-mount equipment
Cable Runway Mounting Bracket - for Adjustable ServerRack or Adjustable QuadraRack to attach CPI Cable Runway to the top of the rack
 
For Adjustable Rail QuadraRack™ or ServerRack
Equipment Support Rails - for Adjustable Rail QuadraRack/ServerRack to provide additional support for heavy rack-mount equipment
Top-Mount Cable Waterfall Tray - for Adjustable Rail QuadraRack/ServerRack to guide patch cords
Cable Guide Kit - for Adjustable Rail QuadraRack/ServerRack to organize cables as they enter the rack
Fixed Equipment Mounting Rails - for Adjustable Rail QuadraRack/ServerRack to create an additional mounting depth
Side Panel - for Adjustable Rail QuadraRack/ServerRack to cover the ends of the rack and/or cable managers
 
For All Four-Post Adjustable Frames
Solid & Vented Shelves - for all four-post adjustable frames to support up to 200 lb (90.7 kg) of equipment

HomeAbout UsProductseCatalogApplicationsNews/EventsSupportPartners

© Chatsworth Products, Inc. |  Privacy PolicyWebmasterContact Us
Home Page About Us Products Catalog Applications News & Events Support Partners