Logo
Login | Why Login?


Cable Management Accessories

These accessories can be used individually and/or with horizontal and vertical cable managers for additional cable support.


 

Saf-T-Grip® Reusable Cable Management Straps  – for organizing and bundling cable

  • Secure bundling without damaging cable conductors or shielding
  • Reusable up to 10,000 times for simple moves, adds and changes of cable
  • Safe for all fiber and copper cable with no sharp edges to pinch, cut or break cords like traditional ties
  • Three types of straps available
  • Usable with all CPI structural support systems and cable management & runway products; certain products pre-drilled with slots for the straps

 

 

Saf-T-Grip Cable Management Straps

 


 

Finger Snaps™ Cable Guides  – to retrofit VCS and CCS cabling sections

  • UL 94V-0 flammability rating
  • Patent-pending design
  • Durable plastic material
  • Extra-wide and contoured guides at 1 RMU intervals to allow smooth transitions of cable from the horizontal pathway into a CPI cabling section
  • Snap-in installation into open sections of cabling troughs
  • Compatible with all VCS Vertical Cabling Sections and CCS Combination Cabling Sections

 

 

Finger Snaps Cable Guides
 

Cable Spools – for support of fiber and copper cables within a vertical cabling section

 

 

CPI Cable Spools

Adapter Flange  – to increase cable capacity of existing spools



Rack Radius Drop  – to transition cable into a rack

  • For maintenance of cable bend radius and a smooth transition from horizontal cable run onto a rack
  • Quick and easy slip-on installation onto rack channel
  • For 3” and 6” channels
  • For use with or without vertical cabling sections  

 


Rack Top-Mount Cable Trough  – quick, cost-effective solution for routing cable without using conventional cable runway

  • For routing cable on top of a rack
  • Quick installation by dropping the trough between the rack’s top angle bars
  • Compatible with CPI relay racks


Rack Channel Cable Clip  – forms conduit for cables

  • Made of high-strength, flame-retardant material
  • To enclose cable in rack channel
  • For 3” and 6” channels
  • Compatible with CPI relay racks


Distribution Rings – to help organize cable runs nearly anywhere

  • For managing cable runs along any surface, including equipment racks, backboards or wall of communications closet
  • Four styles available
    • Open Composite Distribution Ring – open “C” rings for quick cable moves, adds and changes; rounded edges to prevent damage to cable and wire insulation; made of fire-retardant composite material
    • Channel-Mounted Distribution Ring – open “C” ring that mounts to 3”W channels of CPI Universal Racks [link to 3-24]; rounded edges to prevent damage to cable and wire insulation; made of fire-retardant composite material
    • Closed Composite Distribution Rings – closed “D” rings with rounded edges to prevent damage to cable and wire insulation; made of fire-retardant composite material
    • Metal D-Rings – closed “D” rings made of zinc-plated hot-rolled steel to prevent corrosion 

 

 

Distribution Rings

Wall Cable Support Bracket  – for the support of heavy cable runs along the wall

  • To support heavy cable runs, such as multiple-strand PBX cable, data cabling and coax
  • Zinc-plated steel material to resist corrosion
  • Rolled edges to prevent damage to cable and wire insulation
  • For mounting to the wall

 


Stand-Off Tie Bracket  – to create cable tie-down points

  • Moutable to back of rack channel to provide convenient tie-down point for cable runs
  • Choice of nonconductive nylon or high-strength aluminum
  • Compatible with all CPI relay racks 

 

 

stand_off_tie

Cable Strain Relief Bracket  – to prevent cables from losing signal due to poor connections

  • For cable strain relief behind patch panels
  • Made of high-strength, lightweight aluminum
  • Compatible with all CPI relay racks


Jack Plate Wall Mounting Bracket  – clear bracket that holds jack plate assemblies

  • Flush-mount wallboard bracket for holding round modular jack plate assemblies
  • Patented sure-grip pads to hold bracket securely in place


Mag-Clips – magnetic clips to secure cable at the workstations

  • To organize cable within workstations for aesthetic appeal, better data transitions and safety
  • Three styles available
    • Large – holds 100-pair telephone cable or up to 1”-diameter tubing; additional cords can be laced to top of the clip
    • Medium – holds 25-pair or similar-size cable; additional cords can be laced to top of the clip
    • Wrap-Around Clasp – secures a 25-pair or similar-size cable


Cable Reel  – for easy cable installation

  • Play-out reel to help unwind cable and allow one-person installation
  • Smooth rotation to prevent tangling or backlash
  • Freestanding or wall-mounted options
Cable Reel

 

HomeAbout UsProductseCatalogApplicationsNews/EventsSupportPartners

© Chatsworth Products, Inc. |  Privacy PolicyWebmasterContact Us
Home Page About Us Products Catalog Applications News & Events Support Partners