| |
|
|
|
|
|
|
|
Width: 800 mm (32.5") 10 Heights 11 Depths |
Widths: 600 mm (24") 700 mm (28") 800 mm (32") |
Heights: 72", 78" & 84"H (38, 42 & 45 RMU) 48"H (25 RMU) 28"H (13 RMU) |
Heights: 72”, 78” and 84” (37, 40 & 43 RMU) |
Heights: 84” (43 RMU) |
Heights: 78” and 84” (42 & 45 RMU) |
|
Designed to manage side-to-side airflow in a hot aisle/cold aisle data center environment |
UL Listed Multiple configurations for immediate shipping Metric footprint |
UL Listed High strength and feature rich – for major applications |
The features of the MegaFrame in a smaller 24”-wide footprint |
The features of the MegaFrame plus steel reinforcement to meet Zone 4 seismic requirements |
Full featured standard server cabinet for mounting and securing electronic, network and security equipment |
|
2500 lb (1134 kg) |
Up to 2500 lb (1134 kg) |
Up to 2,000 lb with or without casters |
2,000 lb with or without casters |
800 lb Seismic Load Rating without casters Casters not recommended |
2,000 lb with or without casters |
|
Steel |
Steel |
Aluminum |
Aluminum |
Aluminum With Steel Inner Frame |
Steel |
|
19" EIA |
19" EIA |
19” EIA and 23” |
19” EIA |
19” EIA |
19” EIA |
|
800 mm (32.5") |
600 mm (23.6"), 700 mm (27.6"), and 800 mm (31.5") |
27.3” and 31.3” |
24” |
27.3” |
24” or 27.3” |
|
10 heights: 78.1" (42 RMU) to 93.9" (51 RMU) 1 RMU increments |
12 heights: 42"(24 RMU), 63"(36 RMU), and 73.5" (42 RMU) to 91" (51 RMU) in 1.75" (1 RMU) increments |
22.75” (13 RMU), 43.75” (25 RMU), 66.5” (38 RMU), 73.5” (42 RMU) and 78.75” (45 RMU) |
64.75” (37 RMU), 70” (40 RMU) and 75.25” (43 RMU) |
77.88” (43 RMU) |
73.5” (42 RMU) and 78.75” (45 RMU) |
Overall Height (Without Feet or Casters) |
78.3" to 94" in 1" increments |
47", 68", and 78" to 94" in 1" increments |
28”, 48”, 72”, 78” and 84” |
72”, 78” and 84” |
84” |
78” and 84” |
|
11 depths: 650 mm (25.6") to 900 mm (35.4") in approx. 25 mm (1") increments |
17 depths: 725 mm (28") to 1125 mm (44") in 25 mm (1") increments |
14”, 24”, 30”, 36” and 39” |
22”, 30” and 36” |
36” |
22.6”, 30”, 36”, 39" and 44" |
|
1047 mm/41.2" to 1297 mm /51.1" in approx. 25 mm (1") increments |
800 mm (32") to 1200mm (48") in 25 mm (1") increments |
17.6”, 27.6”, 33.6”, 39.6” and 42.6” |
25.5”, 33.6” and 39.6” |
39.6” |
24”, 31.4”, 37.4”, 40.4", and 45.4" |
|
Vertical: Cable Management Fingers and Spools Fiber Manager Horizontal: Accessories Available |
Vertical: Accessory Internal Cable Managers Fiber Manager
Horizontal: Accessories Available
|
Vertical: Integrated (3” Capacity per side) Horizontal: Accessories Available
|
Vertical: Integrated (1.45” Capacity per side) Horizontal: Accessories Available
|
Vertical: Integrated (3” Capacity per side) Horizontal: Accessories Available
|
Vertical: Integrated (3” or 1.45” per side) Horizontal: Accessories Available
|
|
#12-24 Tapped and Square-Punched |
#12-24 Tapped and Square-Punched |
#12-24 Tapped, Square-Punched, HP, Sun and IBM |
#12-24 Tapped, Square-Punched, HP, Sun and IBM |
Square-Punched |
#12-24 Tapped and Square-Punched
|
|
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
|
Black, Signature Blue, Glacier White or Steel Gray |
Black, Signature Blue, Glacier White or Steel Gray |
Gray, Computer White and Black |
Gray, Computer White and Black |
Gray, Computer White and Black |
Gray, Computer White and Black |
|
Assembled |
Assembled |
Assembled Assembled With Reusable Carton Knocked Down (Partially Assembled) |
Assembled Knocked Down (Partially Assembled) |
Assembled |
Assembled |
|
Designed to meet third party specifications for Cisco 6500 & 9500 series switches Perf Metal Front Door/Perf Metal Double Rear Door |
Advanced Thermal Management Accessories Available Electronic Locks and Environmental Sensors Available Double Doors Available |
Electronic Locks Available Double Doors Available Airflow Baffles Available |
Electronic Locks Available Double Doors Available Airflow Baffles Available |
Electronic Locks Available |
Advanced Thermal Management Accessories Available |