Logo
Login | Why Login?


Rack Selection Table

Choosing a CPI Two-Post Rack System
 

Configure a System

Universal Rack

Standard Rack

 

High Density Patching Frame

110A XLBET Block Mounting

110 Customizable Frame

MDF 66 Block Mounting System

Primary Purpose and Benefit

Heavy-duty support of equipment and cabling in any installation

Support of equipment and cabling in cost-sensitive or general applications

Support for a high density of patch panels and cabling using integrated vertical cable management

Support of 110A blocks for Extra Large Building Entrance Terminal applications

Support of 110 Blocks (without feet) for Main Distribution Frame (MDF) applications

Support of 66-style blocks for Main Distribution Frame applications

Capacity

Up to 1,500 lb

Up to 1,000 lb

750 lb
(110 lb max per fin)

3600 or 5400 pair (single-sided)

7200 or 10,800 pair (double-sided)

3600 and 4500 pair (single-sided)

7200 and 9000 pair (double-sided)

1200 or 2700 pair (single-sided)

2400 or 5400 pair (double-sided)

Construction

Aluminum

Aluminum

Aluminum frame with engineered polymer rings

Aluminum frame with wire cable managers

Steel frame and steel rings

Aluminum frame with wire management brackets and vertical loops

Mounting Width

19” EIA, 23” and 35”

19” EIA for 3"-deep channel

19” EIA, 23” and 35” for 6”-deep channel

19” EIA

23” and 35”

35”

19” EIA and 35”

Height

11 options, ranging from 3’ to 9’
(17 to 58 RMU)

7’ (45 RMU),
8’ (51 RMU) and 9’ (58 RMU)

7’ 2” (45 RMU)

7’

7’

7’

Channel or Trough Depth

3”

3” and 6”

3”

6”

5-1/2”

6”

Colors

Gray, Computer White, Clear and Black

Gray, Computer White, Clear and Black

Black

Gray, Computer White and Black

Black (zinc-plated rings)

Gray, Computer White, Clear and Black

Assembly

Unassembled

Unassembled

Unassembled

Assembled

Assembled (except horizontal rings)

Assembled

UL Listed Options

Yes

Yes

Yes

No

No

No

RMU Markings Yes Yes Yes No No No

Other Key Features

Threaded holes in channel for easy attachment of top and base

Four pressed-nut holes per side for easy baying or attachment of vertical managers

Enclosures available

Six web channel holes for baying and attachment of vertical managers

Enclosures available

Integrated vertical cable management with two 7’H fins and 28 cable rings

Integrated upper jumper trough

Up to 12 mounting bars included

Up to six small and six large wire cable managers included

Up to 24 horizontal snap-on rings and up to 30 assembled vertical rings included

Removable top and base angles for attachment to wall

Threaded studs for grounding lugs

Up to six wire management brackets with integrated vertical loops included

HomeAbout UsProductseCatalogApplicationsNews/EventsSupportPartners

© Chatsworth Products, Inc. |  Privacy PolicyWebmasterContact Us
Home Page About Us Products Catalog Applications News & Events Support Partners