Logo
Login | Why Login?


Adjustable ServerRack and QuadraRack™

Adjustable ServerRack and QuadraRack™

Support up to 2,000 lb (907.2 kg) of equipment in this adjustable depth four-post rack.

CPI's Adjustable ServerRack and the Adjustable QuadraRack™ provide a sturdy, cost-effective solution for supporting rack-mount network, computer server and data storage equipment in data centers, computer equipment rooms and other IT facilities. Both racks offer the strength and stability of an enclosure in an open four-post frame that provides easy access to equipment and cabling. Self-squaring assembly with welded front and rear frames reduces assembly time. Both racks include a Two-Hole Ground Terminal Block for easy attachment to the Telecommunications Grounding Busbar.

 

Adjustable QuadraRack

Adjustable QuadraRack with Mgrs

Configure Button Test

Features & Benefits:

  • 19" EIA width
  • Select from four heights:
    • 72" (1800 mm)
    • 84" (2100 mm)
    • 96" (2400 mm)
    • 108" (2740 mm)
  • Select from four depth ranges:
    • 15.75" (400 mm) to 21.65" (550 mm) deep
    • 22.64" (575 mm) to 28.54" (725 mm) deep
    • 29.53" (750 mm) to 35.43" (900 mm) deep
    • 36.42" (925 mm) to 42.32" (1075 mm) deep
  • Self-squaring assembly with welded front and rear frames
  • Mounting channels adjust in depth during assembly to provide front and rear support for equipment
  • Small footprint maximizes floor space
  • Rack components are bonded together during assembly
  • Two Mounting Hole Ground Terminal Block is included
  • Adjustable ServerRack features square-punched equipment mounting holes
  • Adjustable QuadraRack features threaded equipment mounting holes
  • RMU spaces are marked and numbered from bottom to top
  • Frames are easily bayed together for multi-rack configurations
  • Load rating: 2,000 lb (907.2 kg)
  • UL Listed 

Product Information:

Additional Information:

 


Customer Review:"CPI did an excellent job designing their Adjustable ServerRack. It arrived with all of the required hardware for assembly, making it extremely easy and quick to install. From here on out, CPI’s Adjustable ServerRack is definitely my rack system of choice.” - Nathan Nale of Telecommunications System Solutions, Inc.

HomeAbout UsProductseCatalogApplicationsNews/EventsSupportPartners

© Chatsworth Products, Inc. |  Privacy PolicyWebmasterContact Us
Home Page About Us Products Catalog Applications News & Events Support Partners