Logo
Login | Why Login?


Choosing A Four-Post System

QuadraRack™ Frame or Cabinet System?

 

QuadraRack™ Fixed 4-Post Frame

QuadraRack Fixed Server Frame

Adjustable QuadraRack™ 

Adjustable ServerRack

Adjustable Rail QuadraRack™  (ARQR)

Adjustable Rail ServerRack (ARSR)

Cabinet Systems

Architecture

Open system

Open system Open system (side panels available) UL Listed

Enclosed or open frame-only configurations

Frame Depth Fixed Adjustable during assembly Adjustable after assembly Adjustable after assembly

Mounting Rails
(EIA-310-D-Standard Hole Spacing)

#12-24 tapped or square-punched

#12-24 tapped or square-punched

#12-24 tapped or square-punched

#12-24 tapped, square-punched or specialty

Static Load Rating

1,000 lb to 2,000 lb (453.6 kg to 907.2 kg)

2,000 lb (907.2 kg) 2,204 lb (1000 kg)

800 lb to 2,500 lb (362.9 kg to 1134 kg)

Dimensions

One width (19”), three heights (7’, 8’ and 9’) and one depth (29”)

One width (19”), four heights (6', 7’, 8’ and 9’) and four adjustable depths that range from 15.74" (400 mm) to 42.32" (1075 mm)

One width (19”), three heights (6', 7’ and 8’) and two depths of 23.62" (600 mm) and 35.43" (900 mm)

Two rack-mount widths (19” and 23”) and a large variety of heights and depths

Cable Management

Vertical Cabling sections available as accessories

Vertical Cabling sections available as accessories

Top-Mount Cable Waterfall Tray is included

Vertical and horizontal cabling sections available as accessories

Integrated space for cable organization

A vertical cabling section included inside most cabinets

Additional cabling sections available, if required

HomeAbout UsProductseCatalogApplicationsNews/EventsSupportPartners

© Chatsworth Products, Inc. |  Privacy PolicyWebmasterContact Us
Home Page About Us Products Catalog Applications News & Events Support Partners