Logo
Login | Why Login?


Seismic Frame® Two-Post Rack

Seismic Frame® Two-Post Rack

Relay-style rack for use in earthquake prone areas.

CPI’s Seismic Frame® Two-Post Rack reduces the risk of equipment damage during an earthquake by resisting the swaying motion and reducing the vibration transferred through the rack to equipment, which means faster network recovery. The rack is rated for a 1,000 lb (453.6 kg) seismic Zone 4 load per Section 4.4 of the Telcordia® Technologies, Inc. GR-63-CORE Network Equipment Building Systems (NEBS) requirements.

 

Seismic Frame Two-Post Rack (2)

 

 Seismic Frame Two-Post Rack With Accessories

Shown with accessories.

Click to configure Universal Rack

Features & Benefits:

  • Welded steel rack is engineered specifically to protect valuable network equipment in areas with seismic activity
  • Independent seismic testing and certification ensures the rack meets industry-recognized requirements
  • Seismic load rating of 1,000 lb (453.6 kg)
  • The rack is available in both 19” EIA-310-D and 23” widths to support a variety of equipment such as patch panels and network switches
  • Two styles of mounting rails, #12-24 threaded or square-punched adjustable-depth, further increase application possibilities
  • Mounting rails are marked and numbered to simplify equipment installation; RMU numbering can start at the top or bottom of the rack
  • Each 19” wide rack fits within a 24” (610 mm) raised access floor tile for uniform installation
  • Fully bonded rack has two masked grounding locations and includes a Two Mounting Hole Ground Terminal Block for easy connection to the Telecommunications Grounding Busbar
  • Built-in mounting locations for Vertical Power Strips and T-shaped Cable Management Fingers to provide power and cable distribution for equipment
  • UL Listed

Product Information:

Additional Information:

Product Overview Video:



 

Independent Seismic Testing:  

Seismic-Rack-Test-Thumb.jpgTelecordia Technologies GR-63-CORE NEBS standard defines the standard industry seismic test for equipment racks and cabinets. During seismic testing the rack or cabinet is attached to a concrete slab, loaded with weight and then the rack or cabinet, weight and slab are subjected to a shaker test where a random waveform of a certain intensity moves the rack in a front-to-back, side-to-side, and up-down motion to simulate an earthquake. Movement at the top of the rack (deflection) is measured and compared to the base movement which follows input wave form. The GR-63-CORE requirements define deflection limits and other requirements. If the rack exceeds the limits of the test, the weight must be reduced or the design must be stiffened.

Seismic Frame® Two-Post Rack was independently tested in four configurations (19” wide with 6” deep rails; 19” wide with 3” deep rails; 23” wide with 6” deep rails; and 23” wide with 3” deep rails) while loaded with 1,000 lb (453.6 kg) of weight to simulate equipment and passed all GR-63-CORE NEBS Zone 4 requirements and objectives. The racks were not damaged during testing. NEBS Zone 4 seismic testing is the most intense NEBS test and simulates a severe Richter Magnitude 7.0 – 8.3 earthquake. The video shows clips from the tests of the 19” wide rack with 6” deep rails. Note the minimal movement at the top of the rack.

Reference Points:
Northridge, California earthquake on January 17, 1994 was magnitude 6.7
Los Angeles, California earthquake on July 29, 2008 was magnitude 5.4
Eastern Sichuan, China earthquake on May 12, 2008 was magnitude 7.9


Accessories  
   

Seismic Frame® Two-Post Rack Vertical Cabling Section

Provides a double-sided, front and rear cable pathway next to Seismic Frame Two-Post Rack.

 Seismic Frame Two-Post Rack Cabling Section
   

Cable Management Fingers Kit

Organizes patch cords and jumper cables by RMU.

 Cable Guide Kit
   

Vertical Power Strip Mounting Hardware Kit

Attach CPI Vertical Power Strips to the side of Seismic Frame Two-Post Rack.

 Vertical Power Strip Mounting Hardware Kit
   

Vertical Cabling Section (VCS) Offset Mounting Bracket Kit

Attach a CPI Single-Sided Wide Vertical Cabling Section to the side of the Seismic Frame Two-Post Rack so that it aligns with the front of the rack.

 Vertical Cabling Section Offset Mounting Bracket Kit
   

Duplex Electrical Outlet Box

Provides a location for a power connection at the base of the rack.

 Duplex Electrical Outlet Box
   

Seismic Frame® Two-Post Rack Concrete Floor Anchor Kit

Attach Seismic Frame® Two-Post Rack to a concrete slab floor.

 Seismic Frame Two-Post Rack Concrete Floor Anchor Kit
   

Seismic Frame® Two-Post Rack Floor Drilling Template

Quickly and easily locate and drill holes for Seismic Frame Two-Post Rack floor anchors.

 Seismic Frame Two-Post Rack Floor Drilling Template
   

Top-Mount Cable Waterfall Tray

Guides patch cords and jumper cables side-to-side or rack-to-rack.

 Top-Mount Waterfall Tray
   

3" (80 mm) Channel Rack-To-Runway Mounting Plate

Attach Cable Runway to the top of the rack in a parallel (side-to-side) orientation.

 Rack-To-Runway Mounting Plate
   

Heavy Duty Equipment Shelf for  6" (150 mm) Channel

Support equipment that does not rack mount.

 Heavy Duty Equipment Shelf

 

HomeAbout UsProductseCatalogApplicationsNews/EventsSupportPartners

© Chatsworth Products, Inc. |  Privacy PolicyWebmasterContact Us
Home Page About Us Products Catalog Applications News & Events Support Partners