Logo
Login | Why Login


Product Overview

Helping You Optimize, Store and Secure Technology Equipment

Chatsworth Products, Inc. (CPI) is a global manufacturer providing voice, data and security products and service solutions that optimize, store and secure technology equipment. CPI Products offer innovation, configurability, quality and value with a breadth of integrated system components, covering virtually all physical layer needs.

Unequalled customer service and technical support, as well as a global network of industry-leading distributors, assures customers that CPI is dedicated to delivering products and services designed to meet their needs.  

Products

Register to win a cruise!



Rack Systems  Receive unsurpassed strength, stability and durability for the support of patch panels, termination blocks and other equipment.
  • Open architecture allows unrestricted airflow and quick access to equipment when making frequent connection changes.
  • Aluminum extrusion or welded steel construction produces high-strength, durable products.
  • Small base maximizes equipment storage space while offering superior stability.
  • A variety of designs are available to meet your requirements. Choose among two-post relay racks, a high-density frame and structured termination systems.
  • Four-post open frames with fixed rails provide a cost-effective solution for network switches or servers.

Rack Application Photo


Cabinet & Enclosure Systems  Secure large computer and data storage or network equipment with CPI's extensive selection of Cabinets & Enclosure Systems.

  • Four vertical mounting rails provide four-point attachment for maximum stability.
  • Up to 2,500 lb static load ratings support heavy servers or other large computer and data storage devices.
  • Patent Pending thermal management options are available to suit your cooling needs and aesthetic preferences.
  • Freestanding cabinets feature adjustable vertical rails, integrated vertical cable management, and choice of locking doors and side panels.

TERAFRAME-BAYED.jpg

 

CPI Passive Cooling® Solutions ...
The Simply Efficient™ Choice

CPI Passive Cooling® Solutions can reduce energy costs up to 90% and cooling costs up to 40% by simply maximizing the efficiency of your airflow. This can be done without the need for additional CRAC units, in-row air conditioners or costly liquid cooling solutions. You can increase power densities, eliminate bypass air and maximize the efficiency of your cooling units. Find out more.


Zone Cabling & Wireless Enclosures  Create consolidation points to reduce the overall cost of adding or moving network cabling.
  • Small exterior dimensions to save space in tight areas
  • Secure equipment support outside of the data room
  • Reduced cost of cable configuration

Dome Enclosure for Wirless


Wall-Mount Systems  Maximize space in tight areas or support equipment outside the data room.

  • A variety of designs are available to suit your application. Choose from simple brackets, open racks and enclosed cabinets ­– with fixed or swing-out designs.


Wall Systems



Cable Management Products  Organize cable throughout your network, within the equipment room and to the workstations.
  • Vertical and horizontal cabling sections create organized cable runs within and between equipment racks and cabinets.
  • Unique vertical cable managers provide a variety of cable management options within the cabinet.
  • Patented systems meet cabling industry standards and facilitate orderly cable bundles and improved function.
  • Cable management fingers, spools, dividers, straps and other accessories provide a high level of cable organization.

Cable Mgr App Photo



Cable Runway & Tray Products  Create horizontal, vertical and backbone pathways from your data room to your workstations.

  • Cable Runway support cable routed to equipment racks and server cabinets; horizontally to the workstations, and vertically in the backbone of multistory buildings.
  • OnTrac™ Cable Tray supports large cable bundles and is easily manipulated to create flexible pathways.
  • Pathway systems work within and outside of your data center, under raised floors, and hung above or below acoustic ceilings.
  • Patented systems meet cabling industry standards and facilitate orderly cable bundles and improved function.

Cable Runway Application


Power Management  Power Management Products provide safe, efficient distribution of power. CPI has a large variety of sizes and configurations available to meet most needs.
  • Vertical power strips provide a large number of outlets without consuming RMU space.
  • Horizontal power strips are compact and easily attach in any rack-mount environment.
  • Higher voltages can be handled by PDUs and are available to protect critical equipment from power outages and other power line disruptions.

Power Management Application


KVM Systems  CPI offers a complete range of remote management solutions to control disparate IT equipment in a cross-platform, OS agnostic platform. Capabilites include:

  • Remote Management: Centralized cross platform management of servers and network storage across the enterprise
  • Managed Infrastructure: Holistic view of the rack environment with power, systems management and environmental view over a single IP address per cabinet
  • Local Control: Enterprise class local KVM switches and rack-mount flat panel solutions

Infrastructure Management Products



Environmental Monitoring & Security Systems  CPI's Environmental Monitoring and Security Systems meet a variety of needs within the data center ranging from space-saving monitors and keyboards to monitoring and security systems.
  • LCD/Keyobard combo mounts in less than 3 RMU of space.
  • ECS Delphi Enclosure Blower increases cabinet cooling by directing cold air where it is needed most.
  • RIM-600 monitors, analyzes, records and reports enviornmental, security and safety conditions

RIM 600 Remote Infrastructure Mg


Software  CPI offers Software Solutions that provide power monitoring and reporting across the enterprise. The Scalable Enterprise Software Application (SEMA) features a graphical display with an intuitive interface that shows a map view of your corporate enterprise, data centers, zones in each data center, rack/cabinet rows in each data center zone and the equipment in each rack/cabinet. The software lets you associate CenterLine or CenterBridge and controllable PDUs with individual racks and devices so you can measure power use by device. Link multiple PDU outlets together to easily cycle power for redundant systems and log current use by specific time intervals or when there is a specific change in current to track power use and identify power problems.

TERAFRAME-BAYED.jpg


Grounding & Bonding Products  CPI offers a comprehensive line of UL® Listed grounding and bonding products, which help prevent transient voltage from damaging sensitive electronic equipment.
  • Protects equipment and personnel.
  • Products comply with today's grounding and bonding standards.

A:\Website\Images\GROUNDING_FAMILY_300.jpg


Seismic Protection Products Complete your network support structure with a wide variety of CPI accessories.

  • Reduces the risk of equipment damage due to seismic events
  • Minimizes excessive motion that may cause undue strain on cable connections
  • Increases chance of continued operations after seismic event
  • Helps installations meet seismic codes

Seismic Frame Two-Post Rack


Applications

CPI is the systems provider of choice for leading technology companies. Look for installations featuring CPI products in a variety of markets, including telecommunications, enterprise networks, education, government and healthcare.

Applications


How to Buy

Products can be purchased through a nationwide network of distributors, servicing systems integrators and value-added resellers as well as through the General Services Administration (GSA) for federal, state and local government purchasing.

HomeAbout UsProductseCatalogApplicationsNews/EventsSupportPartners

© Chatsworth Products, Inc. |  Privacy Policy Webmaster |  800-834-4969
Home Page About Us Products Catalog Applications News & Events Support Partners