|
|
|
CPI’s industry leading two-post relay racks and four-post open racks provide unsurpassed strength, stability and durability for supporting rack-mount patch panels, high-density blocks, cabling and other equipment. High-quality construction and design Fixed mounting rails, most with RMU markings, ideal for support of patch panels, termination blocks and other equipment EIA-310-D-Standard hole pattern Small base to save floor space Unrestricted airflow for ventilation Easy access to cables for moves, adds and changes Large variety of styles and sizes for various configurations
View Two-Post Selection Table View Four-Post Selection Table View Rack Quick Reference Guide |
| 
*NEW* Velocity™ Cable Management plus Standard Rack and installation hardware in one convenient package. Quickly create a cable management solution with these highly functional and economical managers.
Relay-style rack for use in earthquake prone areas. |
industry-leading relay racks known for strength and stability, including a seismic-rated rack RMU markings for fast equipment mounting UL Listed options Strength and durability derived from lightweight, high-strength 6061-T6 aluminum construction, two top angles or bars, two base angles and roll-formed #12-24 threaded channels Up to 1,500 lb load capacity Ability to hold larger devices, such as servers, using optional shelves and trays A visually appealing installation featuring textured paint to reduce scratches and fingerprints - Three styles to suit your needs
- Universal Rack – heavy-duty two-post system with various size options to fit any application
- Standard Rack – high-value rack for everyday installations
- Seismic Frame® Two-Post Rack - relay-style rack for use in earthquake prone areas
- Enclosures – available to retrofit existing rack installations
- Accessories, such as cable management, shelves and trays, structural support, monitors and keyboards, power distribution, and grounding and bonding
|
|
– the strength and stability of a freestanding cabinet in a cost-effective open architecture |
|
– the benefits of a two-post open rack and vertical cable management in one unit Designed to maximize the support of patch panels and a high density of cables UL Listed Lightweight, high-strength 6061-T6 aluminum construction 750 lb static load rating (110 lb maximum per cable fin) Equipment support in standard 19”W x 7’H (45 RMU) RMU markings for fast equipment mounting Integrated vertical cable pathways created by two 7’H cable management fins with 28 rings and multiple U-shaped slots for Saf-T-Grip® straps Horizontal cable pathway at top of frame using upper jumper tray Easy transitions from front to back using 14 edge-protected pass-through ports Direct attachment to building structure and easy cable exit to an access floor using pre-punched base angles with a U-shaped cutout
|
|
– Velocity™ Cable Management plus Standard Rack and installation hardware in one convenient package. - Includes a 45U x 19” EIA Standard Rack, a single or double-sided Velocity Vertical Cable Manager and concrete floor installation hardware
- Rack is UL Listed with a 1,000 lb (453.6 kg) capacity
- Rack is marked and numbered for fast equipment installation
- UL 94V-0 fire-rated composite materials for use in plenum areas
- Patented cable guide fingers at 1U intervals for easy management of patch cords
- Smooth, rounded edges on cable guide fingers to avoid cable tears and to help meet EIA/TIA bend radius requirements
- Two-piece, snap-on cover included for cable managers
- Both the rack and manager have a black finish
- A convenient and cost-effective system for small installations
|
|
– for high-density 110- and 66-style blocks Support of termination blocks used for voice cabling and in situations that require few cable moves, adds and changes Space-saving, high-density capacity Integrated cable organization using wire managers or steel rings High-strength aluminum or steel frames
|
|
|
|
Home |
About Us |
Products |
eCatalog |
Applications |
News/Events |
Support |
Partners
© Chatsworth Products, Inc. |
Privacy Policy |
Webmaster |
Contact Us
|
|
|
|