Logo
Login | Why Login?


Cabinet & Enclosure Systems

CPI Cabinet and Enclosure Systems store multiple servers or various pieces of computer equipment, provide extra security and enhance thermal management or hide cables and devices for a more professional appearance.

Passive Cooling® Solutions is the most cost effective and cooling effective thermal management solution on the market. It provides superior equipment cooling performance while reducing your data center cooling energy costs.

CPI Cabinet Systems include the following benefits:

  • High-quality construction and design
  • Exceptional thermal management options
  • Four vertical mounting rails for four-point attachment
  • EIA-310-D-Standard hole spacing
  • High static load rating, ranging from 800 lb to 3,000 lb
  • Large open base for cable entry and exit
  • Complete cable management accessories
  • F-Series TeraFrame® and T-Series SteelFrame Cabinets use CPI Passive Cooling® Solutions to achieve green thermal solutions

Data Center Solutions Brochure
View Cabinet Selection Table
View Cabinet Quick Reference Guide

 

Coaxis Uses TeraFrame

Register to win a cruise

New & Featured

*NEW* F-Series TeraFrame® HD Cabinet System  Safely transport up to 3,000 lb (1360 kg) of equipment from a factory integration site directly to the data center.

F-Series TeraFrame® Cabinet System Now includes several new features to simplify moves, adds and changes

CPI Fiber Management for TeraFrame® Family of Cabinets  Organize large amounts of fiber cable with this modern, space-saving solution for Brocade, Cisco and Juniper applications

 

TeraFrame® Family of Cabinets – highly configurable enclosures to meet the demands of today's data center environment

  • Easy to configure
  • Sturdy, welded steel construction
  • Up to 3,000 lb static load rating
  • 19” rack-mount rails with RMU markings for fast equipment mounting
  • Broad selection of thermal, cable and power management and distribution accessories

CPI offers the following series of products within the TeraFrame Family:

  • F-Series TeraFrame Cabinet System – infinite configurations, exceptional thermal and cable management - UL Listed
  • F-Series TeraFrame HD Cabinet System - transports up to 3,000 lb (1360 kg) of equipment from a factory integration site directly to the data center
  • N-Series TeraFrame Network Cabinet – manages side-to-side airflow in a hot aisle/cold aisle data center environment
  • CPI Fiber Management for TeraFrame® Family of Cabinets  - organize large amounts of fiber cable with this modern, space-saving solution for Brocade, Cisco and Juniper applications

TeraFrame Family



MegaFrame® Family of Cabinets – CPI’s award-winning line of premium enclosures

  • Exceptional aesthetic design perfect for high-profile applications and major installations
  • Constructed of anodized extruded aluminum
  • Maximum durability and strength along with the benefits of lightweight construction
  • Up to 2,000 lb (907.2 kg) static load rating (with or without casters)
  • Reduced structural weight for better floor loading
  • Integrated vertical cable management
  • #12-24 tapped, square-punched or specialty rails with RMU markings for fast equipment mounting
  • Large variety of features and options compared to other cabinets

CPI offers the following series of products within the MegaFrame Family:

  • M-Series MegaFrame Cabinet  – CPI’s most popular cabinet for mounting equipment and servers
  • C-Series SlimFrame™ Cabinet – the features of the MegaFrame in a smaller 24”-wide footprint
  • E-Series ISP Co-Location Cabinet – features separate, secure equipment compartments for multiple users
  • Seismic Frame® Cabinet  Zone 4 specifications with the features of the MegaFrame

 

MegaFrame Family


T-Series SteelFrame Cabinet  – enhanced with more features and options for almost any application

  • CPI’s standard server cabinet system
  • Sturdy, welded steel construction
  • 2,000 lb (907.2 kg) static load rating (with or without casters)
  • 19” rack-mount width
  • #12-24 tapped or square-punched mounting rails with RMU markings for fast equipment mounting
  • Integrated vertical cable management with a choice of 1.45” or 3” of cable capacity per side
  • Lockable, removable side panels
  • Stylish perforated metal door has 63% open area with keyed swing handle latch 
  • Available with or without Vertical Exhaust Duct or as a frame only
  • Thermal Management accessories for high-density applications

 

    SteelFrame Cabinets


    Accessories – for a complete system solution

    Each line of CPI enclosures has corresponding options, including shelves and trays, casters, grounding and bonding, additional cable management, seismic enhancements, specialty rails, power distribution and cooling systems

    HomeAbout UsProductseCatalogApplicationsNews/EventsSupportPartners

    © Chatsworth Products, Inc. |  Privacy PolicyWebmasterContact Us
    Home Page About Us Products Catalog Applications News & Events Support Partners