Technical Support 800-834-4969

Auxiliary Mounting Rails

close

 

Auxiliary Mounting Rails 

The 6 RMU  Patch Panel Auxiliary Mounting Rail allows patch panels to be mounted in a cabinet independent of mounting rail location. Front and rear tapped holes accommodate the installation of panel-mounted equipment in addition to providing rear cable management options. Rails can be installed in all CPI cabinets.
  • Mount patch panels with deeper equipment, independent of
    existing mounting rail location
     
  • Rail is 10.5"H x 1.26"W x 3"D 
  • Made of high-strength 6061-T6 aluminum 
  • Hardware included