| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Saf-T-Grip® Reusable Cable Management Straps 
Every desk, computer work space, telecommunications closet, reception area and engineering department has equipment cords that dangle in a carefree web, look messy and are difficult to trace. CPI Saf-T-Grip straps organize dangling cords and wires in a variety of locations within the office.
  
Our three styles handle horizontal, vertical, rack, wall or ceiling mounted cable runs. Available in two colors, they can be customized with your company name and logo or write directly on them to identify cable connection or cable runs. 
 Safe for all types of fiber and copper cable with no  sharp edges to pinch, cut or break cords like traditional ties. Saf-T-Grip straps keep a snug fit without damaging cable conductors or shielding. 
 Made of durable hook and loop material (similar to Velcro®), Saf-T-Grip straps have a secure hold that stays tight. Saf-T-Grip straps can be used over and over again (up to 10,000 times), making it simple to remove, reuse or add additional cables. 
  Velcro® is a registered trademark of Velcro Industries 

 

 

 

 

 

 

 

 

 Saf-T-Grip Open Loop Series   Saf-T-Grip End Grommet Series   Saf-T-Grip Center Grommet 

 Saf-T-Grip® Open Loop Series 

Used to strap together free hanging computer cable for a tangle-free installation. Strap is held in place by a loop that adheres to one cable. Simply
peel the hook and loop sides apart to remove strap.
 
Saf-T-Grip® End Grommet Buckle Series
 

The buckle design provides extra strength for those harder to manage cables. Mounts cable along walls and backboards or wherever horizontal cable runs are required. Wrap this strap around the cable and back through the nylon buckle. Pull snugly, cinching down the cable for secure fit. 

 Saf-T-Grip® Center Grommet Buckle Series 

The buckle design provides twice the holding strength of ordinary straps. Unique center grommet feature provides a sturdy fixture for attaching straps in any direction. Simply loop the strap around cables and back through the buckle. Secure cinch back and down for secure hold. 

5/20/2018 4:52:24 AM