Technical Support 800-834-4969

Cabinet Height

close

 

Cabinet dimensions 

Cabinet Height 
Dimensions
for the
28" Megaframe
 

HEIGHT DIMENSIONS  
ALL
CABINET
STYLES
 
USABLE VERTICAL PANEL SPACE   22.75 (13 RMU )  
OVERALL HEIGHT w/o LEVELING FEET   28.01” 
OVERALL HEIGHT WITH LEVELING FEET   N/A 
OVERALL HEIGHT WITH CASTERS   28.95” 
FRAME VERTICAL OPENING   23.89



 
 

Cabinet Height Dimensions
for the
48" Megaframe
 

HEIGHT DIMENSIONS  
ALL
CABINET
STYLES
 
USABLE VERTICAL PANEL SPACE   48.75 (25 RMU )  
OVERALL HEIGHT w/o LEVELING FEET   48.02” 
OVERALL HEIGHT WITH LEVELING FEET   48.92” 
OVERALL HEIGHT WITH CASTERS   51.72” 
FRAME VERTICAL OPENING   43.90



 
 

Cabinet Height
Dimensions for the
72", 78" and the
84" Megaframes
 

HEIGHT DIMENSIONS  

ALL CABINET STYLES 

72” 

78” 

84” 

USABLE VERTICAL PANEL SPACE 

66.50
(38 RMU )
 

73.50
(42 RMU )
 

78.75
(45 RMU )
 

OVERALL HEIGHT
w/o LEVELING FEET
 

72.02” 

78.02” 

84.02” 

OVERALL HEIGHT WITHLEVELING FEET 

72.92” 

78.92” 

84.92” 

OVERALL HEIGHT WITHCASTERS 

75.70” 

81.70” 

87.70” 

FRAME VERTICALOPENING 

67.90” 

73.90” 

79.90”