Technical Support 800-834-4969

Cabinet Width

close
Cabinet Dimensions 


Cabinet Width Dimensions for the
28", 48", 72", 78" and 84" Megaframes

 

WIDTH DIMENSIONS 
USABLE EQUIPMENT PANEL WIDTH  19” EIA   23” EIA  
OVERALL WIDTH  27.32”  31.32” 
FRAME HORIZONTAL OPENING  20.20”  24.20”