Technical Support 800-834-4969

Rail Types

close

 

  

12-24 Tapped Mounting Rails 

RMU markings for fast equipment installation.  Ideal for connectivity equipment, such as patch panels.  Universal EIA 5/8”-5/8”-1/2” alternating hole pattern
 

 

 

Cage-Nut Type Rails 

Ultimate mounting flexibility – accommodating most types of cage nuts, which vary by server manufacturer, as well as traditional #12-24 screws for switches and patch panels.  Universal EIA 5/8”-5/8”-1/2” alternating hole pattern 

 

 

 

 Sun Equipment Mounting Rails 

RMU markings for fast equipment installation Three-piece system for Sun’s unique side-mounting servers  Two Z-shaped rails included for mounting Sun servers.  Two front rails and two square-punched rails, included to accommodate other types of equipment. 

 
 

 

 

IBM Style Mounting Rails  

Round mounting holes to accommodate the bullet-shaped pegs of the IBM eServer pSeries with RMU markings for fast equipment installation.  Universal EIA 5/8”-5/8”-1/2” alternating hole pattern. 

 

 

HP Style Mounting Rails 

Required for “L”- and “N”-class HP servers with RMU markings for fast equipment installation.  Combination front/side square-punched rails Universal EIA 5/8”-5/8”-1/2” alternating hole pattern

 

Mounting Hardware 

12-24 screw, bag of 50 Zinc Finish 40905-001 

12-24 Screws, bag of 50 Black Finish 40605-005 

M-6 Cage-Nuts and Screws, bag of 25, Gold over Zinc finish, 12637-001 (for Compaq/ HP Servers) 

10-32 Cage-Nuts and Screws, bag of 25, Zinc finish, 12638-001 (for Dell and other Servers) 

12-24 Cage-Nuts and Screws, bag of 25, Black finish, 12639-001 

M-5x.8 Clip-Nut and Screws, bag of 25, Gold over Zinc finish, 13981-001 (for IBM and HP Servers) 

13-32 "G" Nut and Screws, bag of 25, Zinc Finish, 13981-001 (for HP Servers)