Technical Support 800-834-4969

Rear Door Styles

close

 

 

M-Series Door Perf Metal

 

High-Flow Perforated
Metal
 


To provide ambient
ventilation when using an external room-based
air-conditioning system
 

 

M-Series Door Solid Plexiglass

 

Solid
Plexiglass

To view equipment inside the cabinet and used when equipment does not produce heat 

 

M-Series Door Solid Metal

 

Solid
Metal
 

Used when equipment does not produce heat and you have no need to view equipment inside the cabinet 

 

M-Series Door Vented Plexiglass

 

Vented
Plexiglass

To view equipment
inside the cabinet
and provide appropriate
ventilation when using either an external or internal cooling system
 

M-Series Double Doors

 

Double Doors 

 

 Less aisle space needed  when doors open 

Intelligent Fan Door

 
Intelligent
Fan Door


Used in the rear of the cabinet to actively remove heated air.

Fans are thermostat controlled and turn on as needed.
 
 

Fan Door

 

Standard
Fan Door

Used in the rear of the cabinet to actively remove heated air. 

Fans run at full speed all the time