CPI cabinets are typically shipped complete with front and rear doors, top panels and side panels. CPI also offers these parts separately to enclose frame-only configurations, meet changing aesthetic preferences or technical needs, or replace items that have been damaged.
- Easy-to-Remove Locking side panels for quick removal and access to equipment. Two keys are included with each cabinet.
Are you baying cabinets? Order one cabinet with sides for each bay (row). The rest of the cabinets for that bay can be ordered without side panels.
Note: the side panels for the 28" and 48" cabinets are installed with nuts and screws instead of locks.
|