| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

   

 Cable Distribution Spool Spacer 

 

 

Cable Distribution Spool Spacer is used with the Cable Distribution Spool to offset the spool so that the front edge of the spool is close to the front edge of the cable management fingers in the double-sided Evolution™ g2 Vertical Cable Managers.

  • Use in 10"W (250 mm), 12"W (300 mm), and 15"W (380 mm) vertical cable managers. (Each manager includes three spools and 3 spacers)
  • Attaches to the movable mid-sections inside double-sided Evolution g2 Vertical Cable Managers
  • Use one Cable Distribution Spool Spacer with each Cable Distribution Spool when the movable mid-sections in the cable manager are set for a 50/50 front/rear split
  • Use two Cable Distribution Spool Spacers with each Cable Distribution Spool when the moveable mid-sections in the cable manager are set for a 60/40 front/rear split; stack both of the Cable Distribution Spool Spacers on the 60% side
  • Spacers are 2.8" diameter x 2.5" high (70.5 mm x 10 mm) and made from ABS plastic
  • Each kit includes eight spacers and mounting hardware
  • Color is Black

 

 

9/20/2018 3:23:16 AM