| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

 
 

Cable Distribution Spools

 

 

Cable Distribution Spools provide slack management and strain relief for patch cords and jumper cables inside Evolution™ Vertical Cable Managers.

  • Use in 10"W (250 mm), 12"W (300 mm) and 15" (380 mm) vertical cable managers. (Each manager includes 3 spools)
  • Attaches to the fixed adapter panels on the back of single-sided vertical cable managers and the movable mid-sections inside double-sided vertical cable managers
  • Spools are 2.75" (69.9 mm) in diameter and 5.9" L (150 mm) and made from plastic
  • Each kit includes four spools and mounting hardware
  • Color is black
 

 

7/17/2018 2:06:01 PM