| Chatsworth Products

 

Cable Divider Bar Kit provides tie points for cables inside Evolution™ Vertical Cable Managers and divides the interior of the cable manager to create multiple pathways for cables.

  • Use with any height Evolution Vertical Cable Manager
  • Attaches to the fixed accessory panels inside single-sided vertical managers and the movable mid-sections inside double-sided vertical cable managers
  • Each Cable Divider Bar is 1"W x 20"L x 5.75"H (25 mm x 510 mm x 146 mm), welded steel construction consisting of a vertical cable lashing bar and two U-shaped cable dividers
  • Use side-by-side to create multiple pathways in 10"W (250 mm) or wider cable managers
  • Each kit includes four Cable Divider Bars and mounting hardware
  • Color is black
 
 
 Cable Divider Bar Kit 

 

2/22/2018 10:34:39 AM