| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Cable Lashing Bar Kit provides tie points for cables inside Evolution™ Vertical Cable Managers.
  • Use with any height Evolution Vertical Cable Manager
  • Attaches to the fixed adapter panel inside single-sided vertical managers and the movable mid-sections inside double-sided vertical cable managers
  • Use up to three kits per side (front/rear) in 6"W (150 mm) and 8"W (200 mm) vertical cable managers and up to five kits per side (front/rear) in 10"W (250 mm), 12"W (300 mm), and 15"W (380 mm) vertical cable managers
  • Each kit includes four round .23" (5.7 mm) diameter x 20.6"L (524 mm) steel lashing bars and mounting hardware
  • Zinc plated, silver colored
 
 
Cable Lashing Bar Kit 

 

9/20/2018 3:37:29 AM