Technical Support 800-834-4969

Cable Management

close

 

 

 

 Vertical Cable Management 

Horizontal Cable Management 

 Standard Vertical Cable Manager  Narrow Enhanced Vertical Cable Manager   Enhanced Wide Vertical Cable Manager   Front to Back Cable Manager 
 Horizontal Wire Cable Manager


 
 
Universal Horizontal Cable Manager 

Standard Vertical Cable Manager for Megaframe

Same as the one included with each M-series Cabinet.  Eight rings 2.3”W x 5.5”D preassembled – but easily reconfigured – for cable bundling.  Additional rings available.  Two piece section to run full length of cabinet or can be separated into two half lengths.

 

Narrow Enhanced Vertical Cable Manager

UL 94V-0 fire-rated composite materials for use in plenum areas. Cable guide fingers at 1 RMU intervals for cable organization. 112 Cat 5e cable capacity (with 40% fill).   Snap-on, hinged cover included. 

Wide Enhanced Vertical
Cable
Manager

UL 94V-0 fire-rated composite materials for use in plenum areas.  Cable guide fingers at 1 RMU intervals for seamless cable rganization.  Up to 
319 Cat 5e cable capacity (with 40% fill).   Snap-on, hinged cover included. 
For use in a 23" MegaFrame with 23" to 19" Adapter Kit (10587-X01).
 
 

Front-to-Back Horizontal Manager


A front-to-back pathway for cables transitioning between switches and computers within cabinets.

Compatible only with MegaFrame Cabinet and  Enhanced Vertical Cable Managers (sold separately)

Telescoping trough that adjusts in depth.  Available in narrow and wide versions.  39 to 85 Cat 5e cable capacity (with 40% fill) per trough.

High-strength, lightweight aluminum construction

Sold in pairs

 

Horizontal
Wire Management


Open ring-style rack-mount cable managers complement the VCS. Use above and/or below patch panels or network
switches to route patch cords to exact connection points on the rack. Horizontal Wire Managers feature a 1-1/2" standoff from the rack with 2-1/2" deep rings (4" deep overall) in two sizes. Covers are available as accessories. Alternately, use Jumper Trays with any cabling section to create a side-to-side or rack-to-rack
pathway for patch cords. 
Remember to allow extra depth in your cabinet to recess the cable manager.
 

Universal Horizontal Cable Manager


Closed trough-style rack-mount cable
managers complement
the MCS, CCS, or GVCS. Use above or below patch panels or network switches to route patch cords to exact connection points on the rack. Universal Horizontal Cable Manager features T-shaped finger openings at the top and bottom of the trough and snapon covers. Select from single- and double-sided versions in two depths and three heights.
Remember to allow extra depth in your cabinet to recess the cable manager.