| Chatsworth Products

 

Fiber Segregation Kit creates a separate pathway for fiber cables and patch cords inside the Evolution Vertical Cable Managers.
  • Use with any height Evolution Vertical Cable Manager
  • Attaches to the fixed adapter panel inside single-sided vertical managers and the movable mid-sections inside double-sided vertical cable managers
  • Each kit includes two 20.5" (521 mm) J-shaped steel mounting brackets, eight plastic Fiber Segregation Spools and mounting hardware that create a separate pathway inside the vertical cable manager when assembled and installed
  • The assembled bracket is 3.8" W x 4.3" D (97 mm x 109 mm) with a 2.4" W x 4.0" D (61 mm x 102 mm) interior space and includes mounting hardware
  • Color is black

 

 
 Fiber Segregation Kit 

The number of kits allowed per manager depends on the width of the vertical cable manager and the position of the Movable Mid-Section in the double-sided managers. See Table below.

 

 

Cable Manager 

Width 

  

  

Single-Sided or Double-Sided 

with 50/50 Front/Rear Split  

  

  

Double-Sided with 

60/40 Front/Rear Split  

 

 6" (150 mm)

 0

 1

 8" (200 mm)

 1

 1

 10" (250 mm)

 1

 2

 12" (300 mm)

 2

 2

 15" (380 mm)

 2

 2

 

 

 

2/19/2018 12:00:34 AM