Technical Support 800-834-4969

Horizontal Cable Management

close

 

 

Select a Cable Manager 

Universal Horizontal Cable Manager 

19” Horizontal Wire Management Panel 

Large Horizontal Ring Panel 

Rack Cabling Managers 

Patch Panel Wire Management Bar 

Jumper and Transition Tray 

Front-to-Back Cable Manager 

Horizontal Cable Tray 

Primary Purpose and Benefit 

Aluminum panel with patented cable guide fingers and cover/door for high-profile applications 

Offset design with a ringed panel in front and trough in back to serve a combination of needs 

Large 6”W x 2.8”H rings for large cable bundles 

Standard design with seven small or medium rings for general applications 

Sturdy, lightweight aluminum bar for strain relief 

Flat trays with bend support for UTP and optical fiber cable 

A front-to-back pathway for cables transitioning between switches and computers within M-Series MegaFrame® Cabinets; must be used with two Enhanced Vertical Cable Managers 

Patented horizontal manager that hides cable inside a tray; designed for MegaFrame and Seismic Frame® Cabinets 

Construction 

Aluminum Panel/ Plastic Fingers 

Aluminum 

Aluminum 

Aluminum Panel/ Plastic Rings 

Aluminum 

Aluminum 

Aluminum 

Aluminum 

Cable Management 

Cable guide fingers – standard in front and extended in back – at 1.75” intervals 

Five rings with two or four cable distribution spools, offset 1.5” from the rack 

Seven large rings on a flat panel 

Seven small or medium rings on a flat panel 

Bar with wire tie holes 

Five styles of trays – two upper trays, a single lower tray, a double lower tray and a transition plate 

Telescoping trough that adjusts in depth 

Tray that stores cable inside; two cable distribution spools included 

Cat 5e Cable Capacity  (Using 40% Fill) 

42 to 260 per side 

42 to 88 

177 

21 to 51 

N/A 

70 to 132 

39 to 85 

63 

Width 

19” and 23” 

19” 

19” and 23” 

19” and 23” 

19” 

19” and 23” 

1.7”and 3.8” 

19” and 23” 

Height 

1.75” (1 RMU), 3.5” (2 RMU) and 5.25”
(3 RMU)
 

1.75” (1 RMU) and 3.5”
(2 RMU)
 

3.47”
(2 RMU)
 

1.72”
(1 RMU) and 3.47”
(2 RMU)
 

.75 (less than 1 RMU) 

2.22”
(2 RMU), 3.47”
(2 RMU), 2.22”
(2 RMU), 3.97”
(3 RMU) and N/A
 

2.38” 
(2 RMU)
 

2” (attaches to cabinet frame, does not use RMU space) 

Depth (Single-Sided or Double-Sided) 

4.96”, 5.14”, 6.26” and 6.44” (single-sided) and 11.73” (double-sided) 

6.5” (single-sided) with 1.5” rack standoff 

6” (single-sided) 

 

1.25” and 1.6” (single-sided) 

2.5” (single-sided) 

3.5”, 6”, 3.5”, 3.5” and 3.41” (single-sided) 

Adjustable; from 12.30” to 22.25” or from 8” to 12” 

6” (single-sided) 

Pass-Through Ports 

Yes 

No 

No 

No 

Not Applicable 

No 

No 

No 

Door/Cover 

Snap-on, hinged door/cover included 

Clip-On Cable Cover optional 

Slip-On Cover optional 

Not Available 

Not Applicable 

Not Available 

Not Available 

Not Applicable 

Colors 

Black 

Gray, Computer White, Brushed Aluminum and Black 

Gray, Black, Computer White, Brushed Aluminum  

Gray, Black, Computer White, Brushed Aluminum  

Gray, Black, Computer White, Brushed Aluminum  

Gray, Black, Computer White, Brushed Aluminum  

Black 

Gray, Computer White and Black