| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. We do not share information about your use of our site. You consent to cookies if you continue to use this website. X

 

Cable Distribution Spools 

Cable Distribution Spools provide slack management and strain releif for patch cord and jumper cable inside Evolution Vertical Cable Managers.

  • Attaches to the fixed adapter panels on the back of single-sided vertical cable managers and the movable mid-sections inside double-sided vertical cable managers
  • Spools are 2.75" (69.9 mm) in diameter and 5.9"L (150mm) and made from black plastic
  • Each kit includes four spools and mounting hardware

 

Cable Distribution Spool 

Fiber Segregation Kit 

Fiber Segregation Kit creates a seperate pathway for fiber cables and patch cords inside Evolution Vertical Cable Managers.  

  • Attaches to the fixed adapter panels inside single-sided vertical managers and the movable mid-sections inside double-sided vertical cable managers
  • The number of kits allowed per manager depends on the postion of the movable mid-section in double-sided managers and the width of the vertical cable manager as listed in the table below

 

Cable Manager Width 

 Single-Sided or Double-Sided with 50/50 Front/Rear Split 

Double-Sided with 60/40 Front/Rear Split 

6" (150mm) 

8" (200mm) 

10" (250mm) 

12" (300mm) 

15" (380mm) 

 

 
   
   
   
4/25/2018 10:38:39 PM