| Chatsworth Products

 

Evolution™ Cable Management 

CPI Evolution Cable Management provides an engineered solution for managing high-density cabling applications on two-post and four-post CPI Rack Systems, delivering increased performance to match the demands of data center applications.

  • Evolution g1 Single Sided Vertical Manger includes:
    • Contoured front door with easy-open knobs and vertical center feature in contrasting aluminum finish
    • Rigid cable manager with 1-RMU spaced plastic T-shaped cable guides (fingers)
    • Three Fixed Accessory Panels at the back of the cable manager
    • Three large Cable Distribution Spools included with 10" (250 mm), 12" (30 mm), and 15" (380 mm) wide managers
  • Evolution g2 Double Sided Vertical Manager includes:
    • Contoured front door with easy-open knobs and vertical center feature in contrasting aluminum finish
    • Rigid cable manager with 1-RMU spaced plastic T-shaped cable guides (fingers)
    • Rear door with easy-open knobs and all black finish
    • Three Movable Mid-Sections
    • Three large Cable Distribution Spools included with 10" (250 mm), 12" (300 mm), and 15" (380 mm) wide managers
  • Evolution g3 Combination Vertical Manager includes:
    • Contoured front door with easy-open knobs and vertical center feature in contrasting aluminum finish
    • Rear cable rings with spin-open latches on the back side (no rear door/cover)
    • Three large Cable Distribution Spools and Cable Distribution Spacers included iwth 10"W (250mm), 12"W (300mm) and 15"W (380 mm) managers
 
Evolution Vertical Manager 
1/16/2018 1:00:19 PM