Technical Support 800-834-4969

Wide Enhanced Vertical Cable Manager

close

 

UL 94V-0 fire-rated composite materials for use in plenum areas.  Cable guide fingers at 1 RMU intervals for seamless cable organization.  Up to 319 Cat 5e cable capacity (with 40% fill).   Snap-on, hinged cover included.  For use in a 23" MegaFrame with 23" to 19" Adapter Kit (10587-X01). 

Wide Enhanced Vertical Cable Manager