Technical Support 800-834-4969

Center Rail

close

 

Add Center Rail to AQR or ASR to provide an additional pair of mounting rails for rack-mount equipment

  • One pair of 19" W mounting rails with square-punched or threaded equipment mounting rails
  • Adjustable depth - attach the rails at any point along the side of the rack
  • Marked and numbered rack-mount spaces simplify equipment installation
  • 1000 lb (453.6 kg) equipment load bearing capacity when used as an independent pair of rails; rack load remains 2000 lb (907.2kg) when Center Rail is used as the front or rear pair of four-point mounting solution
  • Maximum mount depth is 6" (152 mm) less than the channel depth of the rack
  • Can not be used with Equipment Support Rails (p/n 15235-X0X)
  • Made of steel; available in gray, white, or black to match rack color; black rails offered with clear racks
 15335P_PAIR_RGB72